DF1000R17IE4
Active and preferred
RoHS Compliant

DF1000R17IE4

1700 V, 1000 A chopper IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DF1000R17IE4
DF1000R17IE4

Product details

  • Configuration
    Chopper
  • Dimensions (length)
    250 mm
  • Dimensions (width)
    89 mm
  • Housing
    PrimePACK™ 3
  • IC(nom) / IF(nom)
    1000 A
  • IC max
    1000 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    2 V
  • VCES / VRRM
    1700 V
  • VF (Tvj=25°C typ)
    1.85 V
  • Voltage Class max
    1700 V
OPN
DF1000R17IE4BOSA1
Product Status active and preferred
Infineon Package AG-PRIME3
Package Name N/A
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-PRIME3
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
PrimePACK™ 3 1700 V , 1000 A chopper IGBT module with TRENCHSTOP™ IGBT4 and NTC. Also available with pre-applied Thermal Interface Material .

Features

  • Extended operation temp. Tvj op
  • High DC stability
  • High current density
  • Low switching losses
  • Tvj op = 150°C
  • Low VCEsat
  • Package with CTI > 400
  • High creepage & clearance distances
  • High power & thermal cycling capab.
  • Copper base plate
  • UL recognized

Diagrams

PrimePack3
PrimePack3
PrimePack3 PrimePack3 PrimePack3
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }