IKZ75N65ES5
Active and preferred
RoHS Compliant
Lead-free

IKZ75N65ES5

650 V, 75 A IGBT with anti-parallel diode in TO-247 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKZ75N65ES5
IKZ75N65ES5
ea.

Product details

  • Eoff (Hard Switching)
    1.3 mJ
  • Eon
    1.5 mJ
  • IC (@ 100°) max
    80 A
  • IC (@ 25°) max
    300 A
  • ICpuls max
    300 A
  • IF max
    80 A
  • IFpuls max
    300 A
  • Irrm
    36 A
  • Package
    TO-247-4
  • Ptot max
    395 W
  • QGate
    164 nC
  • Qrr
    1000 nC
  • RGint
    0 Ω
  • RG
    22.3 Ω
  • Switching Frequency
    TRENCHSTOP™ 5 15-40 kHz
  • Switching Frequency range
    15 kHz to 40 kHz
  • td(off)
    405 ns
  • td(on)
    46 ns
  • Technology
    IGBT TRENCHSTOP™ 5
  • tf
    22 ns
  • tr
    25 ns
  • VCE(sat)
    1.42 V
  • VCE max
    650 V
  • VF
    1.5 V
OPN
IKZ75N65ES5XKSA1
Product Status active and preferred
Infineon Package
Package Name TO247 4-pin
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247 4-pin
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Hard-switching 650 V, 75 A high speed TRENCHSTOP™ 5 S5 IGBT in TO-247-4 package with an extra Kelvin emitter pin. The TO-247 4pin provides ultra-low inductance to the gate-emitter control loop and brings TRENCHSTOP™ 5 IGBT to the next level of best in class switching performance.

Features

  • Very low control inductance loop
  • Emitter pin for driver feedback
  • Creep. dist. of collector = TO-247
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }