IKW50N65ET7
Active and preferred
RoHS Compliant
Lead-free

IKW50N65ET7

650 V, 50 A IGBT with anti-parallel diode in TO-247 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKW50N65ET7
IKW50N65ET7

Product details

  • Eoff (Hard Switching)
    0.85 mJ
  • Eon
    1.2 mJ
  • IC (@ 25°) max
    80 A
  • IC (@ 100°) max
    59.7 A
  • ICpuls max
    150 A
  • IF max
    80 A
  • IFpuls max
    150 A
  • Irrm
    21 A
  • Package
    TO-247-3
  • Ptot max
    273 W
  • QGate
    290 nC
  • Qrr
    1050 nC
  • RGint
    0 Ω
  • RG
    9 Ω
  • Switching Frequency
    TRENCHSTOP™ 7 ( 5 - 40 kHz )
  • Switching Frequency range
    5 kHz to 40 kHz
  • td(off)
    370 ns
  • td(on)
    24 ns
  • Technology
    TRENCHSTOP™ IGBT7
  • tf
    12 ns
  • tr
    11 ns
  • tSC
    3 µs
  • VCE(sat)
    1.35 V
  • VCE max
    650 V
  • VF
    1.65 V
OPN
IKW50N65ET7XKSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Hard-switching 650 V, 50 A TRENCHSTOP™ IGBT7 discrete in TO-247 package with soft EC7 diode inside. This price performance optimized range has premium controllability for the better EMI while switching losses are lower than the former technologies.

Features

  • Very Low VCEsat
  • Low turn-off losses
  • Short tail current
  • Reduced EMI
  • Humidity robust design
  • Very soft anti-parallel diode
  • Maximum junction temperature 175°C
  • Qualified according to JEDEC
  • Pb-free plating: RoHS compliant
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }