IKW50N65EH5
Active and preferred
RoHS Compliant
Lead-free

IKW50N65EH5

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKW50N65EH5
IKW50N65EH5
ea.

Product details

  • Eoff (Hard Switching)
    0.5 mJ
  • Eon
    1.5 mJ
  • IC (@ 100°) max
    50 A
  • IC (@ 25° ) max
    80 A
  • ICpuls max
    200 A
  • IF max
    80 A
  • IFpuls max
    200 A
  • Irrm
    17 A
  • Package
    TO-247-3
  • Ptot max
    275 W
  • QGate
    120 nC
  • Qrr
    1100 nC
  • RGint
    0 Ω
  • RG
    12 Ω
  • Switching Frequency
    TRENCHSTOP™5 30-100 kHz
  • Switching Frequency range
    30 kHz to 100 kHz
  • td(off)
    172 ns
  • td(on)
    25 ns
  • Technology
    IGBT TRENCHSTOP™ 5
  • tf
    35 ns
  • tr
    29 ns
  • VCE(sat)
    1.65 V
  • VCE max
    650 V
  • VF
    1.35 V
OPN
IKW50N65EH5XKSA1
Product Status active and preferred
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
High Speed 650 V, hard-switching IGBT TRENCHSTOP™ 5 co-packed with RAPID 1 fast and soft anti-parallel diode in a TO-247 package, is defined as "best-in-class" IGBT.

Features

  • 650 V breakthrough voltage
  • Compared to HighSpeed 3 family
  • Factor 2.5 lower Qg
  • Factor 2 reducedswitching losses
  • 200 mV reduction in V CE(sat)
  • Co-packed with Rapid Si-diode
  • Low COES/EOSS
  • Mild positive temp. coeff. VCEsat
  • Temperature stability of Vf
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }