IKW40N120CS6
Active
RoHS Compliant
Lead-free

IKW40N120CS6

1200 V, 40 A IGBT with anti-parallel diode in TO-247 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKW40N120CS6
IKW40N120CS6
ea.

Product details

  • Eoff (Hard Switching)
    1.55 mJ
  • Eon
    2.55 mJ
  • IC (@ 100°) max
    40 A
  • IC (@ 25°) max
    80 A
  • ICpuls max
    160 A
  • IF max
    80 A
  • IFpuls max
    160 A
  • Irrm
    18 A
  • Package
    TO-247-3
  • Ptot max
    500 W
  • QGate
    285 nC
  • Qrr
    2.65 µC
  • RGint
    0 Ω
  • RG
    9 Ω
  • Switching Frequency range
    10 kHz to 50 kHz
  • td(off)
    315 ns
  • td(on)
    27 ns
  • Technology
    TRENCHSTOP™ IGBT6
  • tf
    27 ns
  • tr
    39 ns
  • tSC
    3 µs
  • VCE(sat)
    1.85 V
  • VCE max
    1200 V
  • VF
    2.2 V
OPN
IKW40N120CS6XKSA1
Product Status active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Hard-switching 1200 V, 40 A high speed TRENCHSTOP™ IGBT6 in a TO-247 package co-packed with a soft and fast recovery full current anti-parallel diode is designed to reach the best compromise between switching and conduction losses.

Features

  • High efficient hard switching
  • High efficient resonant topologies
  • Easy paralleling capability
  • Positive temp. coeffi. in VCEsat
  • Low EMI
  • Low gate charge QG
  • Very soft, fast recovery diode
  • High ruggedness
  • Temperature stable behavior
  • Very tight parameter distribution
  • Low saturation voltage*
  • *if 1.85 V and Low switching losses
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }