IKW30N65EL5
Active and preferred
RoHS Compliant
Lead-free

IKW30N65EL5

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKW30N65EL5
IKW30N65EL5
ea.

Product details

  • Eoff (Hard Switching)
    1.35 mJ
  • Eon
    0.47 mJ
  • IC (@ 100°) max
    62 A
  • IC (@ 25° ) max
    85 A
  • ICpuls max
    120 A
  • IF max
    50 A
  • IFpuls max
    120 A
  • Irrm
    21 A
  • Package
    TO-247-3
  • Ptot max
    227 W
  • QGate
    168 nC
  • Qrr
    910 nC
  • RGint
    0 Ω
  • RG
    10 Ω
  • Switching Frequency
    TRENCHSTOP™5 50Hz -20 kHz
  • Switching Frequency range
    0.05 kHz to 20 kHz
  • td(off)
    308 ns
  • td(on)
    33 ns
  • Technology
    IGBT TRENCHSTOP™ 5
  • tf
    51 ns
  • tr
    11 ns
  • VCE(sat)
    1.05 V
  • VCE max
    650 V
  • VF
    1.35 V
OPN
IKW30N65EL5XKSA1
Product Status active and preferred
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon’s new L5 low saturation voltage (V CE(sat)) TRENCHSTOP™ IGBT family has been specifically optimized for low switching frequencies ranging from 50Hz to 20kHz. Optimization of the carrier profile of the innovative 55µm TRENCHSTOP™ 5 thin wafer technology allows to reduce conduction losses to the intrinsically low level – 1.05V for 30A IGBT and 1.10V for 75A IGBT.

Features

  • Lowest VCE(sat) of only 1.05 V
  • Low switching losses:
  • 1.6 mJ @ 25°C for 30 A IGBT
  • High thermal stability
  • Tjincrease from 25°C to 175°C

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }