IKW20N65ET7
Active and preferred
RoHS Compliant
Lead-free

IKW20N65ET7

650 V, 20 A IGBT with anti-parallel diode in TO-247 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKW20N65ET7
IKW20N65ET7

Product details

  • Eoff (Hard Switching)
    0.36 mJ
  • Eon
    0.36 mJ
  • IC (@ 25°) max
    40 A
  • IC (@ 100°) max
    27.5 A
  • ICpuls max
    60 A
  • IF max
    40 A
  • IFpuls max
    60 A
  • Irrm
    14 A
  • Package
    TO-247-3
  • Ptot max
    136 W
  • QGate
    128 nC
  • Qrr
    440 nC
  • RGint
    0 Ω
  • RG
    12 Ω
  • Switching Frequency
    TRENCHSTOP™ 7 ( 5 - 40 kHz )
  • Switching Frequency range
    5 kHz to 40 kHz
  • td(off)
    235 ns
  • td(on)
    15 ns
  • Technology
    TRENCHSTOP™ IGBT7
  • tf
    18 ns
  • tr
    6 ns
  • tSC
    3 µs
  • VCE(sat)
    1.35 V
  • VCE max
    650 V
  • VF
    1.65 V
OPN
IKW20N65ET7XKSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Hard-switching 650 V, 20 A TRENCHSTOP™ IGBT7 discrete in TO-247 package with soft EC7 diode inside. This price performance optimized range has premium controllability for the better EMI while switching losses are lower than the former technologies.

Features

  • Very Low VCEsat
  • Low turn-off losses
  • Short tail current
  • Reduced EMI
  • Humidity robust design
  • Very soft anti-parallel diode
  • Maximum junction temperature 175°C
  • Qualified according to JEDEC
  • Pb-free plating: RoHS compliant
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }