Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
IKP20N60H3
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IKP20N60H3

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKP20N60H3
IKP20N60H3

Product details

  • Eoff (Hard Switching)
    0.24 mJ
  • Eon
    0.45 mJ
  • IC (@ 25° ) max
    40 A
  • IC (@ 100°) max
    20 A
  • ICpuls max
    80 A
  • IF max
    20 A
  • IFpuls max
    80 A
  • Irrm
    11 A
  • Package
    TO-220-3
  • Ptot max
    170 W
  • QGate
    120 nC
  • Qrr
    390 nC
  • RGint
    0 Ω
  • RG
    14.6 Ω
  • Switching Frequency
    HighSpeed3 20-100 kHz
  • Switching Frequency range
    20 kHz to 100 kHz
  • td(off)
    194 ns
  • td(on)
    16 ns
  • Technology
    IGBT HighSpeed 3
  • tf
    11 ns
  • tr
    20 ns
  • tSC
    5 µs
  • VCE(sat)
    1.95 V
  • VCE max
    600 V
  • VF
    1.65 V
OPN
IKP20N60H3XKSA1
Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
High speed 600 V, 20 A hard-switching TRENCHSTOP™ IGBT3 co-packed with free-wheeling diode in a TO220 package provides the best compromise between switching and conduction losses. The key feature of this family is a MOSFET-like turn-off switching behavior, leading to low turn off losses.

Features

  • Low switching losses
  • Excellent Vce(sat)behavior
  • Fast switching behavior with Low EMI
  • Optimized diode for target applica.
  • Low gate resistor selection possible
  • Excellent switching behaviour
  • Short circuit capability 5µs
  • Offering Tj(max)of 175°C
  • Packaged with & without free. diode

Benefits

  • Low switching and conduction losses
  • Very good EMI behavior
  • Best-in-class 1200V IGBT efficiency
  • High current density
  • Best-in-class EMI behavior

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }