IKFW60N65ES5
Active
RoHS Compliant
Lead-free

IKFW60N65ES5

650 V, 60 A IGBT in TO-247 advanced isolation package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKFW60N65ES5
IKFW60N65ES5
ea.

Product details

  • Eoff (Hard Switching)
    1.23 mJ
  • Eon
    0.55 mJ
  • IC (@ 25°) max
    85 A
  • ICpuls max
    200 A
  • IF max
    58 A
  • IFpuls max
    200 A
  • Irrm
    23 A
  • Package
    PG-HSIP247-3-1
  • Ptot max
    138 W
  • QGate
    120 nC
  • Qrr
    1.21 nC
  • RGint
    0 Ω
  • RG
    8.2 Ω
  • Switching Frequency
    TRENCHSTOP™ 10 - 30 kHz
  • Switching Frequency range
    10 kHz to 30 kHz
  • td(off)
    127 ns
  • td(on)
    20 ns
  • Technology
    IGBT TRENCHSTOP™ Advanced Isolation
  • tf
    34 ns
  • tr
    27 ns
  • VCE(sat)
    1.35 V
  • VCE max
    650 V
  • VF
    1.35 V
OPN
IKFW60N65ES5XKSA1
Product Status active
Infineon Package
Package Name TO-247-3 advanced isolation
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO-247-3 advanced isolation
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Hard-switching 650 V, 60 A TRENCHSTOP™ 5 S5 IGBT discrete in TO247 advanced isolation package. This IGBT technology addresses applications switching between 10 kHz and 40 kHz. This package eliminates the need of isolation material and enables high power density, the best thermal performance and the lowest cooling effort thanks to an effective and reliable thermal path from the IGBT die to the heatsink.

Features

  • Very Low VCEsatof 1.35 V at 25°C
  • 4 times Ic pulse current (100°C Tc)
  • Soft current fall characteristics
  • Symmetrical, low voltage overshoot
  • Gate voltage under control
  • No risk of unwanted turn-on
  • No need for gate clamping
  • 2500 VRMS electrical isolation
  • 100 % tested isol. mounting surface
  • Pb-free plating: RoHS compliant
  • Qualified acc. to JEDEC 47/20/22
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }