IKFW60N60EH3
Active
RoHS Compliant
Lead-free

IKFW60N60EH3

600 V, 60 A IGBT with anti-parallel diode in TO-247 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKFW60N60EH3
IKFW60N60EH3
ea.

Product details

  • Eoff (Hard Switching)
    0.93 mJ
  • Eon
    1.74 mJ
  • IC (@ 25° ) max
    63 A
  • ICpuls max
    200 A
  • IF max
    60 A
  • IFpuls max
    200 A
  • Irrm
    27 A
  • Package
    PG-TO247-3
  • Ptot max
    164 W
  • QGate
    290 nC
  • Qrr
    1.24 nC
  • RGint
    0 Ω
  • RG
    7 Ω
  • Switching Frequency
    TRENCHSTOP™ 18 - 60 kHz
  • Switching Frequency range
    18 kHz to 60 kHz
  • td(off)
    229 ns
  • td(on)
    27 ns
  • Technology
    IGBT HighSpeed 3
  • tf
    24 ns
  • tr
    37 ns
  • tSC
    5 µs
  • VCE(sat)
    1.85 V
  • VCE max
    600 V
  • VF
    1.45 V
OPN
IKFW60N60EH3XKSA1
Product Status active
Infineon Package
Package Name TO-247-3 advanced isolation
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO-247-3 advanced isolation
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
High speed 600 V, 50 A hard-switching TRENCHSTOP™ IGBT3 Discrete co-packed with Rapid 1 fast and soft anti-parallel diode in a TO-247 advanced isolation package. This package enables the highest power density, the best thermal performance and the lowest cooling effort thanks to an effective and reliable thermal path from the IGBT die to the heatsink.

Features

  • Short circuit withstand time 5μs
  • Positive temp. coeffi. in VCEsat
  • Low EMI
  • Very soft, fast recovery diode
  • Maximum junction temperature 175°C
  • 2500 VRMSelectrical isolation
  • 100% tested isolated mount. surface
  • Pb-free plating: RoHS compliant
  • Qualified acc. to JEDEC 47/20/22
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }