IKFW50N60ET
not for new design
RoHS Compliant
Lead-free

IKFW50N60ET

600 V, 50 A IGBT with anti-parallel diode in TO-247 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKFW50N60ET
IKFW50N60ET
ea.

Product details

  • Eoff (Hard Switching)
    1.42 mJ
  • Eon
    1.5 mJ
  • IC (@ 25°) max
    64 A
  • ICpuls max
    150 A
  • IF max
    80 A
  • IFpuls max
    150 A
  • Irrm
    27 A
  • Package
    PG-TO247-3
  • Ptot max
    164 W
  • QGate
    290 nC
  • Qrr
    1.24 nC
  • RGint
    0 Ω
  • RG
    7 Ω
  • Switching Frequency
    TRENCHSTOP™ 18 - 60 kHz
  • Switching Frequency range
    18 kHz to 60 kHz
  • td(off)
    305 ns
  • td(on)
    28 ns
  • Technology
    IGBT TRENCHSTOP™
  • tf
    27 ns
  • tr
    33 ns
  • tSC
    5 µs
  • VCE(sat)
    1.5 V
  • VCE max
    600 V
  • VF
    1.45 V
OPN
IKFW50N60ETXKSA1
Product Status not for new design
Infineon Package
Package Name TO-247-3 advanced isolation
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name TO-247-3 advanced isolation
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
High speed 600 V, 50 A hard-switching TRENCHSTOP™ IGBT3 Discrete copacked with anti-parallel diode in a TO-247 advanced isolation package. This package enables the highest power density, the best thermal performance and the lowest cooling effort thanks to an effective and reliable thermal path from the IGBT die to the heatsink.

Features

  • Lowest VCEsatdrop
  • Low switching losses
  • Positive temp. coeffi. in VCEsat
  • Easy parallel switching capability
  • Very soft, fast recovery diode
  • 2500 VRMSelectrical isolation
  • 100% tested isolated mount. surface
  • Pb-free plating: RoHS compliant
  • Qualified acc. to JEDEC 47/20/22
  • Low EMI
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }