IKFW50N60DH3
Active
RoHS Compliant
Lead-free

IKFW50N60DH3

600 V, 40 A IGBT with anti-parallel diode in TO-247 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKFW50N60DH3
IKFW50N60DH3

Product details

  • Eoff (Hard Switching)
    0.62 mJ
  • Eon
    1.22 mJ
  • IC (@ 25°) max
    53 A
  • ICpuls max
    160 A
  • IF max
    40 A
  • IFpuls max
    160 A
  • Irrm
    11.7 A
  • Package
    PG-TO247-3
  • Ptot max
    145 W
  • QGate
    210 nC
  • Qrr
    0.51 nC
  • RGint
    0 Ω
  • RG
    8 Ω
  • Switching Frequency
    TRENCHSTOP™ 18 - 60 kHz
  • Switching Frequency range
    18 kHz to 60 kHz
  • td(off)
    212 ns
  • td(on)
    25 ns
  • Technology
    IGBT HighSpeed 3
  • tf
    35 ns
  • tSC
    5 µs
  • VCE(sat) (Tvj=25°C typ)
    1.85 V
  • VCE max
    600 V
  • VF (Tvj=25°C typ) max
    1.75 V
  • VF (Tvj=25°C typ)
    1.45 V
  • VF
    1.45 V
OPN
IKFW50N60DH3XKSA1
Product Status active
Infineon Package
Package Name TO-247-3 advanced isolation
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name TO-247-3 advanced isolation
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Speed-switching 600 V, 40 A high speed third generation TRENCHSTOP™ IGBT copacked with Rapid 1 fast and soft antiparallel diode in a advanced isolation package.

Features

  • Short circuit withstand time 5μs
  • at Tvj = 175°C
  • Pos. temp. coefficient in VCE(sat)
  • Low EMI
  • Very soft, fast recovery diode
  • Maximum junction temperature 175°C
  • 2500 VRMSelectrical isol.
  • 100 % tested isolated moun. surface
  • Pb-free lead plating
  • RoHS compliant
  • Qualified accor. JEDEC 47/20/22
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }