IKB40N65ES5
Active and preferred
RoHS Compliant

IKB40N65ES5

650 V, 40 A IGBT with anti-parallel diode in TO-263 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKB40N65ES5
IKB40N65ES5
ea.

Product details

  • Eoff (Hard Switching)
    0.4 mJ
  • Eon
    0.86 mJ
  • IC (@ 25°) max
    70 A
  • IC (@ 100°) max
    50 A
  • ICpuls max
    160 A
  • IF max
    40 A
  • IFpuls max
    160 A
  • Irrm
    23 A
  • Package
    D2PAK (TO-263-3)
  • Ptot max
    188 W
  • QGate
    95 nC
  • Qrr
    1100 nC
  • RGint
    0 Ω
  • RG
    10 Ω
  • Switching Frequency
    TRENCHSTOP™ 5 10kHz-40kHz
  • Switching Frequency range
    10 kHz to 40 kHz
  • td(off)
    130 ns
  • td(on)
    19 ns
  • Technology
    IGBT TRENCHSTOP™ 5
  • tf
    23 ns
  • tr
    18 ns
  • VCE(sat)
    1.35 V
  • VCE max
    650 V
  • VF
    1.45 V
OPN
IKB40N65ES5ATMA1
Product Status active and preferred
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Hard-switching 650 V, 40 A TRENCHSTOP™ 5 high speed IGBT in D2Pak (TO263) package with full rated current Rapid 1 fast and soft anti parallel diode, addressing applications switching between 10 kHz and 40 kHz to deliver high efficiency, faster time-to-market cycles, circuit design complexity reduction and PCB bill of material cost optimization.

Features

  • Very Low VCEsatof 1.35 V at 25°C
  • ICn=4x nominal current (100°C Tc)
  • Soft current fall characteristics
  • No tail current
  • Symmetrical, low voltage overshoot
  • Maximum Tvj= 175°C
  • Qualif. accor. to JEDEC standards
  • Gate voltage under control:
  • No risk of unwanted turn-on
  • No need for gate clamping
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }