IKB40N65EH5
Active and preferred
RoHS Compliant

IKB40N65EH5

650 V, 40 A IGBT with anti-parallel diode in TO-263 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKB40N65EH5
IKB40N65EH5
ea.

Product details

  • Eoff (Hard Switching)
    0.4 mJ
  • Eon
    1.1 mJ
  • IC (@ 25°) max
    74 A
  • IC (@ 100°) max
    46 A
  • ICpuls max
    120 A
  • IF max
    40 A
  • IFpuls max
    160 A
  • Irrm
    12.5 A
  • Package
    D2PAK (TO-263-3)
  • Ptot max
    250 W
  • QGate
    95 nC
  • Qrr
    1000 nC
  • RGint
    0 Ω
  • RG
    15 Ω
  • Switching Frequency
    TRENCHSTOP™5 30kHz-100kHz
  • Switching Frequency range
    30 kHz to 100 kHz
  • td(off)
    165 ns
  • td(on)
    22 ns
  • Technology
    IGBT TRENCHSTOP™ 5
  • tf
    13 ns
  • tr
    12 ns
  • VCE(sat)
    1.65 V
  • VCE max
    650 V
  • VF
    1.45 V
OPN
IKB40N65EH5ATMA1
Product Status active and preferred
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Hard-switching 650 V, 40 A TRENCHSTOP™ 5 high speed IGBT discrete in D2Pak (TO263) package copacked with full rated current Rapid 1 anti parallel diode, redefines “Best-in-class” IGBT by providing unmatched performance in terms of efficiency for hard switching applications. This family is a major breakthrough in IGBT innovation to match the market’s high efficiency demands of tomorrow.

Features

  • 650 V breakthrough voltage
  • Low Qg
  • Reduced switching losses
  • 200 mV reduction in VCEsat
  • Co-packed with Rapid Si-diode
  • Low COES/EOSS
  • Mild positive temp. coeffi. VCEsat
  • Temperature stability of Vf
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }