IKA15N60T
Active and preferred
RoHS Compliant
Lead-free

IKA15N60T

600 V, 15 A IGBT with anti-parallel diode in TO-220 Full-Pak package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKA15N60T
IKA15N60T
ea.

Product details

  • Eoff (Hard Switching)
    0.35 mJ
  • Eon
    0.22 mJ
  • IC (@ 100°) max
    8.9 A
  • IC (@ 25° ) max
    14.7 A
  • ICpuls max
    45 A
  • IF max
    15.5 A
  • IFpuls max
    45 A
  • Irrm
    10.4 A
  • Package
    TO-220-3
  • Ptot max
    35.7 W
  • QGate
    87 nC
  • Qrr
    240 nC
  • RGint
    0 Ω
  • RG
    15 Ω
  • Soft Switching
    No
  • Switching Frequency
    TRENCHSTOP™ 2-20 kHz
  • Switching Frequency range
    2 kHz to 20 kHz
  • td(off)
    188 ns
  • td(on)
    17 ns
  • Technology
    IGBT TRENCHSTOP™
  • tf
    50 ns
  • tr
    11 ns
  • tSC
    5 µs
  • VCE(sat)
    1.5 V
  • VCE max
    600 V
  • VF
    1.65 V
OPN
IKA15N60TXKSA1
Product Status active and preferred
Infineon Package
Package Name FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Hard-switching 600 V, 15 A TRENCHSTOP™ IGBT3 Discrete copacked with full-rated external free-wheeling diode in a TO-220 Full-Pak package, leads to significant improvement of static as well as dynamic performance of the device, due to the combination of trench-cell and fieldstop concept. The combination of IGBT with soft recovery emitter controlled diode further minimizes the turn-on losses. The highest efficiency is reached due to the best compromise between switching and conduction losses.

Features

  • Very Low VCEsat 1.5 V (typ.)
  • Low switching losses
  • Positive temp. coeffi. in VCEsat
  • Easy parallel switching capability
  • Very soft anti-parallel diode
  • High ruggedness
  • Temperature stable behavior
  • Low EMI
  • Low gate charge
  • Very tight parameter distribution

Benefits

  • Highest efficiency
  • Comprehensive portfolio
  • High device reliability
  • low conduction and switching losses
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }