IKW50N120CS7
Active and preferred
RoHS Compliant
Lead-free

IKW50N120CS7

1200 V, 50 A IGBT7 S7 with anti-parallel diode in TO-247 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKW50N120CS7
IKW50N120CS7
ea.

Product details

  • Eoff (Hard Switching)
    4.7 mJ
  • Eon
    4.3 mJ
  • IC (@ 25°) max
    82 A
  • IC (@ 100°) max
    68 A
  • ICpuls max
    150 A
  • IF max
    82 A
  • IFpuls max
    150 A
  • Irrm
    54 A
  • Package
    TO-247-3
  • Ptot max
    428 W
  • QGate
    290 nC
  • Qrr
    8250 nC
  • RGint
    0 Ω
  • RG
    2.3 Ω
  • Switching Frequency
    TRENCHSTOP™ IGBT7 S7 2 - 20 kHz
  • Switching Frequency range
    2 kHz to 20 kHz
  • td(off)
    225 ns
  • td(on)
    26 ns
  • Technology
    TRENCHSTOP™ IGBT7
  • tf
    245 ns
  • tr
    19 ns
  • tSC
    8 µs
  • VCE(sat)
    2 V
  • VCE max
    1200 V
  • VF
    1.6 V
  • VGE(th)
    5.7 V
OPN
IKW50N120CS7XKSA1
Product Status active and preferred
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Hard-switching 1200 V, 50 A TRENCHSTOP™ IGBT7 S7 discrete in TO-247 package with EC7 diode inside. It offers low VCEsat to achieve very low conduction losses in target applications and the co-packed very soft and fast emitter controlled diode helps to minimize switching losses contibuiting to overall low total losses.

Features

  • Very Low VCEsat
  • Good controllability
  • Full rated free wheeling diode
  • Diode with improved softness
  • Robustness against harsh condition
  • Robustness against HV-H3TRB
  • 8 us short circuit time
  • Very tight parameter distribution
  • Maximum operating Tj of 175 °C
Documents

Design resources

Developer community