IGW40N65F5
Active and preferred
RoHS Compliant
Lead-free

IGW40N65F5

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IGW40N65F5
IGW40N65F5
ea.

Product details

  • Eoff (Hard Switching)
    0.1 mJ
  • Eon
    0.36 mJ
  • IC (@ 100°) max
    46 A
  • IC (@ 25°) max
    74 A
  • ICpuls max
    120 A
  • Package
    TO-247
  • Ptot max
    255 W
  • QGate
    95 nC
  • RGint
    0 Ω
  • RG
    15 Ω
  • Switching Frequency
    TRENCHSTOP™5 60-120 kHz
  • Switching Frequency range
    60 kHz to 120 kHz
  • td(off)
    160 ns
  • td(on)
    19 ns
  • Technology
    IGBT TRENCHSTOP™ 5
  • tf
    16 ns
  • tr
    13 ns
  • VCE(sat)
    1.6 V
  • VCE max
    650 V
OPN
IGW40N65F5FKSA1
Product Status active and preferred
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon’s new TRENCHSTOP™5 IGBT technology redefines “Best-in-class” IGBT by providing unmatched performance in terms of efficiency for hard switching applications. The new family is a major breakthrough in IGBT innovation to match the market’s high efficiency demands of tomorrow.

Features

  • 650 V breakthrough voltage
  • Compared to HighSpeed 3 family:
  • Factor 2.5 lower Q g
  • Factor 2 reduced switching losses
  • 200 mV reduction in VCE(sat)
  • Low COES/EOSS
  • Mild positive temp. coefficient
  • Temperature stability of Vf
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }