IGW40N60H3
not for new design
RoHS Compliant
Lead-free

IGW40N60H3

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IGW40N60H3
IGW40N60H3
ea.

Product details

  • Eoff (Hard Switching)
    0.58 mJ
  • Eon
    1.1 mJ
  • IC (@ 100°) max
    40 A
  • IC (@ 25°) max
    80 A
  • ICpuls max
    160 A
  • Package
    TO-247
  • Ptot max
    306 W
  • QGate
    223 nC
  • RGint
    0 Ω
  • RG
    7.9 Ω
  • Switching Frequency
    HighSpeed3 20-100 kHz
  • Switching Frequency range
    20 kHz to 100 kHz
  • td(off)
    197 ns
  • td(on)
    19 ns
  • Technology
    IGBT HighSpeed 3
  • tf
    21 ns
  • tr
    33 ns
  • tSC
    5 µs
  • VCE(sat)
    1.95 V
  • VCE max
    600 V
OPN
IGW40N60H3FKSA1
Product Status not for new design
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
High speed 600 V, 40 A single TRENCHSTOP™ IGBT3 in a TO247 package provides the best compromise between switching and conduction losses. The key feature of this family is a MOSFET-like turn-off switching behavior, leading to low turn off losses.

Features

  • Low switching losses
  • Excellent Vce(sat)behavior
  • Fast switching behavior
  • Low EMI emissions
  • Optimized diode for:
  • Improvement in switching losses
  • Low gate resistor select. possible
  • Excellent switch.behavior (@>5 Ω)
  • Short circuit capability 5µs
  • Offering Tj(max)of 175°C
  • Packaged with & without free. diode
Documents

Design resources

Developer community