Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
IGP20N65F5
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IGP20N65F5

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IGP20N65F5
IGP20N65F5

Product details

  • Eoff (Hard Switching)
    0.06 mJ
  • Eon
    0.16 mJ
  • IC (@ 100°) max
    21 A
  • IC (@ 25°) max
    42 A
  • ICpuls max
    60 A
  • Package
    TO-220
  • Ptot max
    125 W
  • QGate
    48 nC
  • RGint
    0 Ω
  • RG
    32 Ω
  • Switching Frequency
    TRENCHSTOP™5 60-120 kHz
  • Switching Frequency range
    60 kHz to 120 kHz
  • td(off)
    170 ns
  • td(on)
    18 ns
  • Technology
    IGBT TRENCHSTOP™ 5
  • tf
    30 ns
  • tr
    3 ns
  • VCE(sat)
    1.6 V
  • VCE max
    650 V
OPN
IGP20N65F5XKSA1
Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon’s new TRENCHSTOP™5 IGBT technology redefines “Best-in-class” IGBT by providing unmatched performance in terms of efficiency for hard switching applications. The new family is a major breakthrough in IGBT innovation to match the market’s high efficiency demands of tomorrow.

Features

  • 650 V breakthrough voltage
  • Compared to our HighSpeed 3 family
  • Factor 2.5 lower Qg
  • Factor 2 reduced switching losses
  • 200 mV reduced VCE(sat)
  • Low COES/EOSS
  • Mild pos. temp. coeffi. VCE(sat)
  • Temperature stability of Vf

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }