IGB15N60T
Overview
600 V, 15 A IGBT Discrete in TO263 package
Hard-switching 600 V, 15 A single TRENCHSTOP™ IGBT3 in a TO263 D2Pak package, leads to significant improvement of static as well as dynamic performance of the device, due to combination of trench-cell and fieldstop concept. The combination of IGBT with soft recovery emitter controlled diode further minimizes the turn-on losses. The highest efficiency is reached due to the best compromise between switching and conduction losses.
Summary of Features
- Lowest VCEsat drop for lower conduction losses
- Low switching losses
- Easy parallel switching capability due to positive temperature coefficient in VCEsat
- Very soft, fast recovery anti-parallel Emitter Controlled Diode
- High ruggedness, temperature stable behavior
- Low EMI emissions
- Low gate charge
- Very tight parameter distribution
Benefits
- Highest efficiency – low conduction and switching losses
- Comprehensive portfolio in 600 V and 1200 V for flexibility of design
- High device reliability
Diagrams
Videos
Support


