SIGC101T170R3E
Active
RoHS Compliant
Lead-free

SIGC101T170R3E

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SIGC101T170R3E
SIGC101T170R3E

Product details

  • IC max
    75 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Technology
    IGBT3
  • VCE(sat) max
    2.4 V
  • VCE max
    1700 V
  • VDS max
    1700 V
  • VGE(th) range
    5.2 V to 6.4 V
OPN
SIGC101T170R3EX1SA2 SIGC101T170R3EX1SA5
Product Status active active
Infineon Package -- --
Package Name N/A N/A
Packing Size 1 1
Packing Type WAFER SAWN WAFER SAWN
Moisture Level N/A N/A
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Infineon stock last updated:

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type WAFER SAWN
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type WAFER SAWN
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The TRENCHSTOP™ IGBT combines the unique TRENCHSTOP™ and Fieldstop technology and is a benchmark in the industry.

Features

  • Low turn-off losses
  • Short tail current
  • Positive temperature coefficient
  • Easy paralleling

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }