FS200R07A02E3_S6
not for new design
RoHS Compliant

FS200R07A02E3_S6

700 V, 200 A sixpack automotive qualified IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS200R07A02E3_S6
FS200R07A02E3_S6

Product details

  • Applications
    eMobility, Hybrid Electric Vehicles, Drives, CAV, Aircon
  • Configuration
    Sixpack
  • Cooling Concept
    Double-sided cooling
  • Features
    Double Side Cooled
  • Housing
    HybridPACK™ DSC
  • IC(nom) / IF(nom)
    200 A
  • IC max
    200 A
  • Launch year
    2016
  • Planned to be available until at least
    2031
  • Qualification
    Automotive
  • Technology
    IGBT EDT3
  • VCE(sat) (Tvj=25°C typ)
    1.45 V
  • VCES (Tvj=25°C typ)
    700 V
  • VF (Tvj=25°C typ)
    1.6 V
  • Voltage Class max
    705 V
OPN
FS200R07A02E3S6BKSA2 FS200R07A02E3S6BKSA3
Product Status not for new design discontinued
Infineon Package
Package Name N/A N/A
Packing Size 60 60
Packing Type TUBE TUBE
Moisture Level N/A NA
Moisture Packing NON DRY NON DRY
Lead-free No No
Halogen Free No No
RoHS Compliant Yes Yes
Infineon stock last updated:

Product Status not for new design
Infineon Package
Package Name -
Packing Size 60
Packing Type TUBE
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Product Status discontinued
Infineon Package
Package Name -
Packing Size 60
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
HybridPACK™ DSC L 700 V, 200 A six-pack TRENCHSTOP™ IGBT3 including matching diodes with enhanced softness is a very compact IGBT molded module targeting hybrid and electric vehicles .

Features

  • Increased blocking V capability to 700 V
  • Integrated current sensor
  • Low inductive design
  • Tvj op = 150°C
  • 2.5kV AC 1min insulation
  • Double sided cooling
  • RoHS compliant
  • Integrated NTC temperature sensor

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }