AUIRGR4045D Overview 600V Low VCEon IGBT with UltraFast Soft Recovery Diode in a D-Pak package Benefits Low Vce(ON) Optimized for motor drive applications 5us SCSOA at 25°C 175°C operating temperature AEC-Q101 qualified Lead-free, RoHS compliant Potential Applications HVAC Compressor Oil Pump Piezo Injection PTC Heater Unfortunately, your browser does not support embedded frames (iframes): You can view the embedded page here. Parametrics Documents Order Boards Tools & Software Simulation Videos Partners Training Packaging Quality Support Contact