AUIRGP4063D

AUIRGP4063D

600V co-pack Automotive Trench IGBT in a TO-247AC package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AUIRGP4063D
AUIRGP4063D

Product details

  • Eoff (Soft Switching)
    1275 µJ
  • Eoff (Hard Switching)
    1585 µJ
  • IC (@ 100°) max
    60 A
  • IC (@ 25°) max
    100 A
  • ICpuls max
    144 A
  • IF max
    82 A
  • Irrm
    40 A
  • Package
    TO-247
  • Ptot max
    330 W
  • QGate
    95 nC
  • Reflow Solderable
    No
  • Technology
    IGBT Trench
  • tf
    35 ns
  • Type
    IGBT + Diode
  • VCE(sat)
    1.6 V
  • VCE max
    600 V
  • VF
    1.95 V
  • Voltage Class max
    600 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Benefits

  • Low Vce(ON)
  • Optimized for motor drive applications
  • 5us SCSOA at 25°C
  • 175°C operating temperature
  • AEC-Q101 qualified
  • Lead-free, RoHS compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }