AIKW40N65DF5
Active and preferred
RoHS Compliant
Lead-free

AIKW40N65DF5

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AIKW40N65DF5
AIKW40N65DF5

Product details

  • Budgetary Price €/1k
    2.4
  • Co-pack diode technology
    RAPID1
  • Eoff (Hard Switching)
    0.16 mJ
  • Eoff (Soft Switching)
    0.03 mJ
  • Eon
    0.35 mJ
  • IC (@ 100°) max
    46 A
  • IC (@ 25° ) max
    74 A
  • ICpuls max
    120 A
  • IF max
    36 A
  • IFpuls max
    120 A
  • Irrm
    13.7 A
  • Launch year
    2017
  • Package
    TO-247-3
  • Planned to be available until at least
    2033
  • Ptot max
    250 W
  • QGate
    95 nC
  • Qrr
    540 nC
  • Reflow Solderable
    No
  • Switching Frequency
    15-120 KHz
  • td(off)
    165 ns
  • td(on)
    19 ns
  • Technology
    IGBT TRENCHSTOP™ 5
  • tf
    13 ns
  • tr
    11 ns
  • Type
    IGBT + Diode
  • VCE(sat)
    1.6 V
  • VCE max
    650 V
  • VF
    1.55 V
  • Voltage Class max
    650 V
OPN
AIKW40N65DF5XKSA1
Product Status active and preferred
Infineon Package
Package Name TO-247-3
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name TO-247-3
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
TRENCHSTOP™ 5 AUTO IGBT technology redefines “best-in-class” IGBT by providing unmatched performance in terms of efficiency for hard switching applications.

Features

  • 650V blocking voltage
  • Max junction temperature 175°C
  • Very low conduction and switching losses
  • Very low junction and case temperature
  • High power density design
  • Positive temp coeff in V CEsat

Benefits

  • 50V higher blocking voltage
  • Highest efficiency
  • High device reliability
  • Low temp leads to less cooling efforts
  • Less system costs
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }