AIKQ120N60CT
not for new design
RoHS Compliant
Lead-free

AIKQ120N60CT

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AIKQ120N60CT
AIKQ120N60CT
ea.

Product details

  • Budgetary Price €/1k
    9.1
  • Co-pack diode technology
    EMCON3
  • Eoff (Soft Switching)
    2.8 mJ
  • Eoff (Hard Switching)
    4.1 mJ
  • Eon
    4.1 mJ
  • IC (@ 25° ) max
    160 A
  • ICpuls max
    480 A
  • IF max
    160 A
  • IFpuls max
    480 A
  • Irrm
    25 A
  • Launch year
    2017
  • Package
    TO-247-3
  • Ptot max
    833 W
  • QGate
    772 nC
  • Qrr
    3500 nC
  • Reflow Solderable
    No
  • Switching Frequency
    0-30 KHz
  • td(off)
    310 ns
  • td(on)
    33 ns
  • Technology
    IGBT TRENCHSTOP™
  • tf
    33 ns
  • tr
    43 ns
  • Type
    IGBT + Diode
  • VCE(sat)
    1.5 V
  • VCE max
    600 V
  • VF
    1.65 V
  • Voltage Class max
    600 V
OPN
AIKQ120N60CTXKSA1
Product Status not for new design
Infineon Package
Package Name TO-247-3
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name TO-247-3
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon's Discrete IGBT TRENCHSTOP™ and Fieldstop technology for 600V Automotive applications offers very tight parameter distribution, high ruggedness, temperature stable behavior and very high switching speed.

Features

  • Very low V CEsat 1.5V (typ.)
  • Maximum junction temperature 175°C
  • Short circuit withstand time 5µs
  • Positive temperature coefficient in V CEsat
  • Low EMI
  • Low gate charge
  • Green package
  • Very soft, fast recovery anti-parallel Emitter Controlled HE diode

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }