IRS2890DS
Active and preferred
RoHS Compliant
Lead-free

IRS2890DS

600 V half-bridge gate driver IC with fault reporting, integrated bootstrap FET and over current protection
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS2890DS
IRS2890DS
ea.

Product details

  • Channels
    2
  • Configuration
    Half-Bridge
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    0.22 A
  • Output Current (Sink)
    0.48 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    500 ns
  • Turn On Propagation Delay
    500 ns
  • VBS UVLO (On)
    8.9 V
  • VBS UVLO (Off)
    7.7 V
  • VCC UVLO (On)
    8.9 V
  • VCC UVLO (Off)
    7.7 V
  • Voltage Class
    600 V
OPN
IRS2890DSTRPBF
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 600 V half-bridge gate driver IC with typical 0.22 A source and 0.48 A sink currents in 14-Lead SOIC package with level-shift technology for IGBTs and MOSFETs . The IRS2890DS integrates over current protection and fault reporting.

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervolt. lockout for both channel
  • 3.3, 5, & 15 V input logic compati.
  • Matched prop. delay for both chan.
  • Lower di/dt gate driver
  • Outputs in phase with inputs
  • Integrated bootstrap functionality
  • Overcurrent protection

Diagrams

Block_diagram_IRS2890DS
Block_diagram_IRS2890DS
Block_diagram_IRS2890DS Block_diagram_IRS2890DS Block_diagram_IRS2890DS
IRS2890xx IRS2890xx IRS2890xx
Documents

Design resources

Developer community