IRS25752L
Active and preferred
RoHS Compliant
Lead-free

IRS25752L

600 V single high-side gate driver IC with single input
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS25752L
IRS25752L
ea.

Product details

  • Channels
    1
  • Configuration
    High-side
  • Input Vcc range
    10 V to 18 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    0.16 A
  • Output Current (Sink)
    0.24 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    215 ns
  • Turn On Propagation Delay
    140 ns
  • VBS UVLO (Off)
    8 V
  • VBS UVLO (On)
    9 V
  • VCC UVLO (Off)
    8 V
  • VCC UVLO (On)
    9 V
  • Voltage Class
    600 V
OPN
IRS25752LTRPBF
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 600 V high side Gate Driver IC with typical 0.16 A source and 0.24 A sink currents in 6 Lead SOT23 package for IGBTs and MOSFETs .

Features

  • Compact µHVIC™ device
  • Floating driver for bootstrap op.
  • Fully operational to +600 V
  • Operational to +200 V or +100 V
  • Excellent dv/dt immunity
  • Excell. negative vs transient immu.
  • Wide Vcc range
  • UVLO on low-side and high-side
  • Schmitt-trigger input
  • Output in phase with input
  • Integr. ESD protection on all pins
  • 5-pin SOT-23 package

Diagrams

Circuit_Diagramm_IRS25752L
Circuit_Diagramm_IRS25752L
Circuit_Diagramm_IRS25752L Circuit_Diagramm_IRS25752L Circuit_Diagramm_IRS25752L
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }