IRS2308S
Active and preferred
RoHS Compliant
Lead-free

IRS2308S

600 V half-bridge gate driver IC with shoot through protection
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Channels
    2
  • Configuration
    Half-Bridge
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    0.6 A
  • Output Current (Source)
    0.29 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    200 ns
  • Turn On Propagation Delay
    220 ns
  • VBS UVLO (Off)
    8.2 V
  • VBS UVLO (On)
    8.9 V
  • VCC UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.9 V
  • Voltage Class
    600 V
OPN
IRS2308STRPBF IRS2308SPBF
Product Status active and preferred discontinued
Infineon Package
Package Name N/A N/A
Packing Size 2500 3800
Packing Type TAPE & REEL TUBE
Moisture Level 2 2
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3800
Packing Type TUBE
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
EiceDRIVER™ 600 V half-bridge gate driver IC for with typical 0.29 A source and 0.6 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs . Also available in 8 Lead PDIP.

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervolt. lockout for both channel
  • Cross-conduction prevention logic
  • 3.3, 5 & 15 V input logic compatib.
  • Matched prop. delay for both chan.
  • Outputs in phase with inputs
  • Lower di/dt gate driver
  • Internal 500 ns deadtime

Diagrams

Circuit_Diagramm_IRS2308
Circuit_Diagramm_IRS2308
Circuit_Diagramm_IRS2308 Circuit_Diagramm_IRS2308 Circuit_Diagramm_IRS2308
Documents

Design resources

Developer community