2EDS8165H
not for new design
RoHS Compliant
Lead-free

2EDS8165H

Fast, robust, dual-channel, reinforced isolated MOSFET gate drivers with accurate and stable timing
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

2EDS8165H
2EDS8165H
ea.

Product details

  • Budgetary Price €/1k
    1.04, 1.04
  • Channels
    2
  • Configuration
    High-side and low-side, High-side, Half-Bridge
  • Input Vcc range
    3 V to 3.3 V
  • Input-side supply
    20 V
  • Isolation Type
    Galvanic isolation - Reinforced
  • Output Current (Sink)
    2 A
  • Output Current (Source)
    1 A
  • Package
    WB-DSO-16
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    35 ns
  • Turn On Propagation Delay
    37 ns
  • VBS UVLO (On)
    8 V
  • VCC UVLO (On)
    2.85 V
  • Voltage Class
    650 V
OPN
2EDS8165HXUMA2
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The EiceDRIVER™ 2EDS8265H is a reinforced isolated gate driverfor secondary-side control over the mandatory safe isolation barrier in SMPS. The strong 4A/8A source/sink gate driver comes with a very high 150V/ns CMTI for robust operation with fast CoolMOS™ and high power switching noise environment .The short propagation delay of 37ns is provided with low variation over temperature, enabling the power system design to achieve higher efficiency.

Features

  • Fast switching with accurate timing
  • Optimized for area and system BOM
  • Robust against switching noise
  • Output- to-output channel isolation
  • Input-to-output channel isolation

Benefits

  • Efficiency gain and lower losses
  • Improved thermal behavior at smaller form factor
  • Protection and safe operation
  • Flexible configurations
  • Regulatory safety

System values

  • Enabling higher system efficiency and higher power density designs
  • Improving long term competitive cost position, integration and mass manufacturability
  • Extending end-product lifetime by improving safe operation of power switches in normal and abnormal field (grid) conditions
  • Lower EMI by ground isolation, driver proximity to MOSFETs or when using 4-pin Kelvin source MOSFETs
  • Simplified safety approval through component (VDE884-x, UL1577 and system (IEC60950, IEC62368) certificates
Documents

Design resources

Developer community