1ED44176N01F
Active and preferred
RoHS Compliant
Lead-free

1ED44176N01F

25 V single-channel low-side gate driver with integrated over-current protection (OCP), fault reporting and enable functionality
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1ED44176N01F
1ED44176N01F
ea.


Product details

  • Channels
    1
  • Configuration
    Low-side
  • Input Vcc range
    12.7 V to 25 V
  • Isolation Type
    Non-isolated
  • Output Current (Source)
    0.8 A
  • Output Current (Sink)
    1.75 A
  • Product Name
    1ED44176N01F
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    50 ns
  • Turn On Propagation Delay
    50 ns
  • VBS UVLO (On)
    11.9 V
  • VCC UVLO (Off)
    11.4 V
  • Voltage Class
    25 V

OPN
1ED44176N01FXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,TH
Country of Diffusion (CoD)
DE,TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,TH
Country of Diffusion (CoD)
DE,TW
ea.
in stock
EiceDRIVERTM 25 V single-channel low-side non-inverting gate driver with typical 0.8 A source and 1.75 A sink currents in a small 8-lead PG-DSO8 package for MOSFET and IGBT.Over-current protection is typically implemented by a current measurement with a comparator and multiple resistors and capacitors. It utilizes our proprietary latch immune CMOS technologies to enable a rugged monolithic construction .

Features

  • 0.5 V Over-current threshold
  • Over-current detection
  • Single pin fault output & enable
  • Programmable fault clear time
  • Under voltage lockout
  • CMOS Schmitt-triggered inputs
  • 3.3, 5 & 15 V input logic compatib.
  • Output in phase with input
  • Separate logic and power ground
  • 2 kV ESD HBM

Benefits

  • Integrated over-current protection
  • Single-pin fault output
  • Enable function
  • Space and cost savings
  • OCP threshold tolerance of ±5%
  • Provides accurate sensing
  • Flexible fault clear time set-up
  • Under-voltage lock out for protection
  • Industry standard package

Diagrams

Block_1ED44176N01F
Block_1ED44176N01F
Block_1ED44176N01F
1ED44176N01F
Documents

Design resources

Developer community