1ED3491MC12M
Active and preferred
RoHS Compliant
Lead-free

1ED3491MC12M

9 A, 5.7 kV single-channel flexible isolated gate driver with active Miller clamp, adjustable DESAT and Soft-off. UL 1577 & VDE 0884-11 certified
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1ED3491MC12M
1ED3491MC12M
ea.

Product details

  • Channels
    1
  • Configuration
    High-side
  • Input Vcc range
    3 V to 6.5 V
  • Isolation Type
    Galvanic isolation - Reinforced
  • Output Current (Source)
    11 A
  • Output Current (Sink)
    7.5 A
  • Package
    PG-DSO-16-33
  • PDout
    700 mW
  • Product Name
    1ED3491MC12M
  • Qualification
    Industrial
  • RDSON_H(max)
    0.75 Ω
  • RDSON_H(typ)
    0.38 Ω
  • RDSON_L (max)
    0.55 Ω
  • RDSON_L(typ)
    0.28 Ω
  • RthJA
    122 K/W
  • Turn Off Propagation Delay
    236 ns
  • Turn On Propagation Delay
    244 ns
  • VBS UVLO (On)
    12 V
  • VBS UVLO (Off)
    11 V
  • VCC UVLO (On)
    2.95 V
  • VCC UVLO (Off)
    2.8 V
  • Voltage Class
    2300 V
OPN
1ED3491MC12MXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ Enhanced single-channel highly flexible isolated gate driver with ±9 A typical sinking and sourcing peak output current in small space-saving DSO-16 fine pitch wide-body package with large creepage distance for IGBTs, MOSFETs and SiC MOSFETs. It belongs to the EiceDRIVER™ Enhanced X3 analog family and offers high configurability with DESAT, and soft-off, through external resistor from input side, separate output and other features.

Features

  • Single channel isolated gate driver
  • For up to 2300 V Si & SiC switches
  • 2300 V funct. offset volt. capable
  • ±9 A typ sink & source peak output
  • 40 V absolute max. output voltage
  • Separate source and sink outputs
  • Active Miller clamp
  • Precise VCEsat detection (DESAT)
  • Soft turn-off
  • Parameter adjust. from input side
  • Adjustable DESAT filter time
  • Adjustable soft-off current level
Documents

Design resources

Developer community