1ED020I12-BT
1200 V single high-side isolated gate driver IC with UL certification, active Miller clamp, DESAT, short circuit clamping, and two level turn off
1ED020I12-BT is a galvanic isolated single channel gate driver in DSO-16 wide body package that provides an output current capability of typically 2 A. All logic pins are 5V CMOS compatible and could be directly connected to a microcontroller. The data transfer across galvanic isolation is realized by the integrated Coreless Transformer Technology. The 1ED-BT provides several protection features like IGBT desaturation protection, active Miller clamping, active shut down and two level turn off.
Summary of Features
- Single channel isolated gate driver IC (1ED-BT)
- For 600 V/1200 V IGBTs, MOSFETs, SiC MOSFETs, discrete and modules
- 2 A rail-to-rail typical output current
- Precise DESAT protection, V(cesat) detection
- Active Miller Clamp, two level turn off (TLTOff)
- Active shutdown and Short circuit clamping
- 28 V absolute Max. output supply voltage
- 200/230 ns Max. propagation delay
- 12/11 V output UVLO
- ≥ 50 kV/µs CMTI
- Certified according to UL 1577 with VISO = 3750 V for 1 min
- Basic Isolation tested according VDE 0884-10 VIORM=1420 V, VIOTM=6000 V (standard expired Dec. 31, 2019, product and testing remain unchanged)
Benefits
- Tight propagation-delay matching: tolerance improves application robustness without variations due to aging, current, and temperature
- Precise, integrated filters reduce propagation-delay variation over a wide range of operating conditions; reduce the need of external filters
- Tight propagation delay allows minimum deadtime improving system efficiency and decreasing harmonic distortion
- Wide body package with 8 mm creepage distance
- Immunity against negative and positive transients, increases reliability of the end product
- Low power losses for switching frequencies into MHz range
Potential Applications
Please also find our specially designed Evaluation Boards (EVAL-1ED020I12-BT) for 1ED020I12-BT Gate Driver ICs (EiceDRIVER™ Enhanced)
- The EiceDRIVER™ Enhanced X3 Analog family (1ED34xx), with DESAT (adjustable filter time), Miller Clamp, soft-off (adjustable current)
- Up to 9 A output current, 200 kV/µs CMTI, 30 ns Max. propagation delay matching, 40 V Max output supply voltage.
- Perfect for CoolSiC™ SiC MOSFET and IGBT7. VDE 0884-11 & UL 1577. For solar, EV charging, industrial drive, UPS, etc
- The EiceDRIVER™ X3 Digital family (1ED38xx), with I2C-configurability for DESAT, Soft-Off, UVLO, Miller clamp, two level turn off (TLTO).
- Up to 9 A output current, 200 kV/µs CMTI, 30 ns Max. propagation delay matching, 40 V Max output supply voltage.
- Perfect for CoolSiC™ SiC MOSFET and IGBT7. VDE 0884-11 & UL 1577. For solar, EV charging, industrial drive, UPS, etc.
You will have a glimpse of the different gate driver technologies available at Infineon and their benefits.
For a better understanding we will take a look at the optimization of external gate resistors to drive MOSFETs in a given application.
With this training, you will learn how to calculate a gate resistance value for an IGBT application, how to identify suitable gate driver ICs based on peak current and power dissipation requirements, and how to fine-tune the gate resistance value in laboratory environment based on worst case conditions.
Silicon Carbide MOSFETs bring a lot of opportunities to power electronics. However, how to achieve sufficient system benefits by using Silicon Carbide MOSFETs with suitable gate drivers? This training helps you to learn how to calculate a reference gate resistance value for your Silicon Carbide MOSFET; how to identify suitable gate driving ICs based on peak current and power dissipation requirements; and how to fine-tune the gate resistance value in laboratory environment based on worst case conditions.
- EiceDRIVER™ isolated gate driver family use the state-of-the-art coreless transformer (CT) isolation technology
- The CT based isolated gate driver offers higher current, lower power consumption, better CMTI and best in class propagation delay matching
- Perfect for CoolSiC™ SiC MOSFET and IGBT7. VDE 0884-11 & UL 1577. For solar, EV charging, industrial drive, UPS, etc.



