Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IGI60L5050A1M
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IGI60L5050A1M

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Green
    RoHS compliant, Halogen free
  • ID (@ TA=25°C) max
    3.9 A
  • IDpuls (@25°C) max
    6.4 A
  • Product Name
    IGI60L5050A1M
  • QG
    0.58 nC
  • RDS (on) (typ)
    500 mΩ
  • VDS max
    600 V
OPN
IGI60L5050A1MXUMA1
Product Status discontinued
Infineon Package
Package Name LGA-27 (002-35182)
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name LGA-27 (002-35182)
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The IGI60L5050A1M combines a half-bridge power stage consisting of two GaN HEMTs with level shifters in a small 6 x 8 mm PG-TFLGA-27-2 package. The device uses the Infineon CoolGaN™ GIT which offers the highest Figure-of-Merit (FOM) and robustness. The internal bootstrap diode means that with minimal external components, designers can achieve full control to tune the rise/fall times while maintaining a simple system BOM. This is ideally suited to support the design of compact appliances in the low power applications.

Features

  • Integrated driver with bootstrap diode
  • Application configurable switching behavior
  • Low profile TFLGA 6x8 package

Benefits

  • Low system BOM
  • Configurability of gate path with low inductance loop on PCB for optimizing of motor control
  • Allows short dead-time for maximum system efficiency 
  • Small package for compact system design by integration of bootstrap diode

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }