Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
IGI60F2020A1L
END OF LIFE
discontinued
RoHS Compliant

IGI60F2020A1L

END OF LIFE
CoolGaN™ Integrated Power Stage (IPS) half-bridge 600 V to deliver high density, high efficiency solution

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IGI60F2020A1L
IGI60F2020A1L

Product details

  • Green
    RoHS compliant, Halogen free
  • ID (@ TA=25°C) max
    5.2 A
  • IDpuls (@25°C) max
    14.1 A
  • QG
    1.5 nC
  • RDS (on) (typ)
    200 mΩ
  • VDS max
    600 V
OPN
IGI60F2020A1LAUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
IGI60F2020A1L combines a half-bridge power stage consisting of two 200 mΩ (typ. RDS(on)) / 600 V enhancement mode CoolGaN™ HEMT with dedicated gate drivers in a small 8 x 8 mm QFN-28 package. It is thus ideally suited to support the design of high density AC-DC charger and adapters utilizing the superior switching behavior of CoolGaN™ power switches. Infineon’s CoolGaN™ and related power switches provide a very robust gate structure. When driven by a continuous gate current of a few mA in the “on” state, a minimum on-resistance RDS(on) is always guaranteed, independent of temperature and parameter variations. The driver utilizes on-chip coreless transformer technology (CT) to achieve signal level-shifting to the high-side. Further, CT guarantees robustness even for extremely fast switching transients above 300 V/ns.

Features

  • Isolated digital input with digital-in, power-out building block
  • Application configurable switching behavior
  • Fast, highly accurate, and stable timing
  • Thermally enhanced 8x8mm QFN-28

Benefits

  • Easy to drive with 2x digital PWM input
  • Low system BOM
  • Complete configurability of gate path via simple RC interface
  • Allows short dead-time setting to maximize system efficiency 
  • Small package for compact system designs

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }