D711N65T
Active and preferred
RoHS Compliant
Lead-free

D711N65T

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

D711N65T
D711N65T

Product details

  • Clamping force [kn] range
    10 to 16
  • Configuration
    Rectifier Diodes
  • Housing
    Disc dia 58mm height 26mm / Ceramic
  • I(FSM) max
    10500 A
  • IFAVM/TC [A/°C] (@180° el sin)
    790/100
  • IFAVM/Tc
    790/100 (180 ° el sin)
  • IFSM [A] (@10ms, Tvj max)
    10500
  • rT [mΩ] (@Tvj max) max
    0.87
  • RthJC [K/kW] (@180° el sin) max
    31.5
  • Tvj [°C] max
    160
  • VF/IF [V/kA] (@Tvj max)
    1.77/1.2
  • VRRM [V]
    6500
  • VRRM max
    6500 V
  • VT0 [V] (@Tvj max) max
    0.84
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    550
OPN
D711N65TXPSA1
Product Status active and preferred
Infineon Package BG-D5826K-1
Package Name N/A
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package BG-D5826K-1
Package Name -
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The D711N Rectifier Diode discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 58mm and a height of 26mm.

Features

  • Full blocking capability 50/60 Hz*
  • High DC blocking stability
  • High surge current capability
  • Hermeticaly sealed ceramic package
  • High case non-rupture current
  • *over a wide temperature range

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }