D2650N24T VF
Active and preferred
RoHS Compliant
Lead-free

D2650N24T VF

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

D2650N24T VF
D2650N24T VF

Product details

  • Clamping force [kn] range
    24 to 60
  • Configuration
    Rectifier Diodes
  • Housing
    Disc dia 75mm height 26mm / Ceramic
  • I(FSM) max
    41000 A
  • IFAVM/TC [A/°C] (@180° el sin)
    3520/100
  • IFAVM/Tc
    3520 / 100° (180° el sin)
  • IFSM [A] (@10ms, Tvj max)
    41000
  • rT [mΩ] (@Tvj max) max
    0.15
  • RthJC [K/kW] (@180° el sin) max
    16.9
  • Tvj [°C] max
    180
  • VF/IF [V/kA] (@Tvj max)
    2.25/9.0
  • VRRM [V]
    2400
  • VRRM max
    2400 V
  • VT0 [V] (@Tvj max) max
    0.82
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    5611
OPN
D2650N24TVFXPSA1
Product Status active and preferred
Infineon Package BG-D7526K-1
Package Name N/A
Packing Size 4
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package BG-D7526K-1
Package Name -
Packing Size 4
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The D2650N Rectifier Diode discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 75mm and a height of 26mm.

Features

  • Full blocking capability 50/60 Hz
  • High DC blocking stability
  • High surge current capability
  • Hermeticaly sealed ceramic package
  • High case non-rupture current
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }