IDV30E65D2
Active
RoHS Compliant
Lead-free

IDV30E65D2

650 V silicon power diode in TO-220 FullPAK package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IDV30E65D2
IDV30E65D2
ea.

Product details

  • Configuration
    Single
  • I(FSM) max
    180 A
  • IF max
    30 A
  • IF
    17.5 A
  • IR max
    40 µA
  • Irrm
    5.7 A
  • Mounting
    THT
  • Operating Temperature range
    -40 °C to 175 °C
  • Package
    TO-220
  • Ptot max
    47 W
  • Qrr
    0.25 µC
  • RthJC max
    3.2 K/W
  • trr
    70 ns
  • VF max
    2.2 V
  • VF
    1.6 V
  • Voltage Class max
    650 V
OPN
IDV30E65D2XKSA1
Product Status active
Infineon Package PG-TO220-2
Package Name N/A
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package PG-TO220-2
Package Name -
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Rapid 2 switching 650 V, 30 A emitter controlled power silicon diode in a TO-220 FullPAK package is designed for applications switching between 40 kHz and 100 kHz.

Features

  • Lowest reverse recovery charge Qrr
  • VF ratio for BiC performance
  • Low reverse recovery time (trr)
  • Lowest Irrmfor:
  • Lowest losses on boost switch
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }