IDP18E120
Active and preferred
RoHS Compliant
Lead-free

IDP18E120

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IDP18E120
IDP18E120

Product details

  • Configuration
    Single
  • I(FSM) max
    78 A
  • IF max
    31 A
  • IF
    18 A
  • IR max
    100 µA
  • Irrm
    20.2 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TO-220
  • Ptot max
    113 W
  • Qrr
    1880 nC
  • RthJC max
    1.1 K/W
  • trr
    195 ns
  • VF max
    1.65 V
  • VF
    1.65 V
  • Voltage Class max
    1200 V
OPN
IDP18E120XKSA1
Product Status active and preferred
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The 1200 V, 18 A emitter controlled silicon power diode in a TO-220 Real 2-leg package displays excellent softness and VF behaviour and is qualified with a Tj(max) of 150°C. The diodes are also available halogen-free according to IEC61249-2-21.

Features

  • Lowest VF values
  • Softest diodes avail. on the market
  • Tj(max) of 175°C
  • Qualified according to JEDEC
  • Cooler packages & higher efficiency
  • Excellent EMI behavior
  • Excellent cost/perform. trade-off
  • Low conduction losses
  • Easy paralleling
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }