IDH20G65C5
Active and preferred
RoHS Compliant
Lead-free

IDH20G65C5

600 V Silicon Carbide Schottky diode 20 A in TO-220 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IDH20G65C5
IDH20G65C5
ea.

Product details

  • I(FSM) max
    142 A
  • IF max
    20 A
  • IR
    1.1 µA
  • Package
    TO220
  • Ptot max
    157 W
  • QC
    29 nC
  • Qualification
    Industrial
  • RthJC
    0.6 K/W
  • VF
    1.5 V
OPN
IDH20G65C5XKSA2
Product Status active and preferred
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The CoolSiC™ Schottky diodes generation 5 650 V, 2 A in a DPAK real2pin package represents our leading edge technology for SiC Schottky Barrier diodes. The Infineon proprietary diffusion soldering process, already introduced with G3, is now combined with a new, more compact design and thin wafer technology. The result is a new family of products showing improved efficiency over all load conditions, coming from both the improved thermal characteristics and a lower figure of merit (Q c x V f).

Features

  • Improved figure of merit (Q c x V f)
  • No reverse recovery charge
  • Soft switching reverse recovery waveform
  • Temperature independent switching behavior
  • High operating temperature (T j max 175°C)
  • Improved surge capability
  • Pb-free lead plating

Benefits

  • Higher safety margin against overvoltage and complements CoolMOS™ offer
  • Improved efficiency over all load conditions
  • Increased efficiency compared to Silicon Diode alternatives
  • Reduced EMI compared to snappier Silicon diode reverse recovery waveform
  • Highly stable switching performance
  • Reduced cooling requirements
  • Reduced risks of thermal runaway
  • RoHS compliant
  • Very high quality and high volume manufacturing capability
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }