IDH03SG60C
Overview
Infineon's CoolSiC™ Schottky diodes 600V G3 feature the industry’s lowest device capacitance for any given current rating, which further enhances overall system efficiency, especially at higher switching frequencies and under low load conditions. The generation 3 is based on the same technology platform as generation 2 with the introduction, at package level, of the so called diffusion soldering.
Summary of Features
- Benchmark switching behavior
- No reverse recovery charge
- Temperature independent switching behavior
- High operating temperature (T j max 175°C)
Benefits
- System efficiency improvement compared to Si
diodes - Reduced cooling requirements
- Enabling higher frequency/increased power
density - Higher system reliability due to lower operating
temperature - Reduced EMI
Potential Applications
Videos
Support


