Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IDDD12G65C6
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IDDD12G65C6

END OF LIFE
650 V Silicon Carbide Schottky diode 12 A in D-DPAK package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • I(FSM) max
    64 A
  • IF max
    12 A
  • IR
    1.2 µA
  • Package
    D-DPAK
  • Ptot max
    120 W
  • QC
    17.1 nC
  • Qualification
    Industrial
  • RthJC
    0.8 K/W
  • VF
    1.25 V
OPN
IDDD12G65C6XTMA1
Product Status discontinued
Infineon Package
Package Name D-DPAK
Packing Size 1700
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name D-DPAK
Packing Size 1700
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon Technologies introduces Double DPAK (DDPAK), the first top-side cooled surface-mount-device (SMD) package addressing high power SMPS applications such as PC power, solar, server and telecom. The benefits of the already existing high voltage technology CoolSiC™ Schottky diode 650V G6 is combined with the innovative concept of top-side cooling, providing a system solution for high current hard switching topologies such as PFC and a high-end efficiency solution for LLC topologies.

Features

  • 6th generation SiC shottky diodes
  • extreme low reverse recovery charge

Benefits

  • higher switching frequencies
  • higher power density
  • reduced cooling
  • reduced EMI
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }