AIDK08S65C5
not for new design
RoHS Compliant

AIDK08S65C5

The 5th Generation CoolSiC™ Automotive Schottky Diode and represents Infineon leading edge technology for Silicon Carbide Schottky Barrier diodes
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AIDK08S65C5
AIDK08S65C5
ea.

Product details

  • I(FSM) max
    35 A
  • IF max
    8 A
  • IR
    1 µA
  • Ptot max
    43 W
  • QC
    13 nC
  • Qualification
    Automotive
  • RthJC
    2.7 K/W
  • VF
    1.5 V
OPN
AIDK08S65C5ATMA1
Product Status not for new design
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Thanks to a compact design and a technology based on thin wafers, this family of products shows improved efficiency over all load conditions resulting from both its thermalcharacteristics and low figure of merit (Qc x Vf). This product family has been designed to complement Infineon’s IGBT and CoolMOS™ portfolio. This ensures meeting the most stringent application requirements inthe 650V voltage class.

Features

  • semiconductor material - Silicon Carbide
  • Benchmark switching behavior
  • No reverse recovery/ No forward recovery
  • Temperature independent switching
  • High surge current capability
  • Pb-free lead plating; RoHS compliant
  • Enhanced system efficiency
  • Cost/Size Savings from Reduced Cooling
  • Enabling Higher Frequency, Power Density
  • Enhance reliability at lower temperature
  • Reduced EMI
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }