- ASIC
- Battery management ICs
- Clocks and timing solutions
- ESD and surge protection devices
- Automotive Ethernet
- Evaluation Boards
- High reliability
- Isolation
- Memories
- Microcontroller
- Power
- RF
- Security and smart card solutions
- Sensor technology
- Small signal transistors and diodes
- Transceivers
- Universal Serial Bus (USB)
- Wireless connectivity
- Search Tools
- Technology
- Packages
- Product Information
- Ordering
- Overview
- Automotive Ethernet PHY for in-vehicle networking
- Automotive Ethernet Switches for in-vehicle networking
- Overview
- Embedded flash IP solutions
- Flash+RAM MCP solutions
- F-RAM (Ferroelectric RAM)
- NOR flash
- nvSRAM (non-volatile SRAM)
- PSRAM – Pseudostatic RAM
- Radiation hardened and high-reliability memories
- SRAMs (Static Random Access Memory)
- Wafer and die memory solutions
- Overview
- AURIX™ TriCore™ MCUs
- PSOC™ MCUs
- TRAVEO™ T2G MCUs
- XMC™ MCUs
- Legacy MCUs
- MOTIX™ motor control SoCs/SIPs
- Overview
- AC-DC power conversion
- Automotive conventional powertrain ICs
- Class D audio amplifier ICs
- Contactless power and sensing ICs
- DC-DC converters
- Diodes and thyristors (Si/SiC)
- eFuses
- Gallium nitride (GaN)
- Gate Driver ICs
- IGBTs – Insulated gate bipolar transistors
- Intelligent power modules (IPM)
- JFETs
- LED driver ICs
- Motor drivers
- MOSFETs
- Power modules
- Power supply ICs
- Protection and monitoring ICs
- Silicon carbide (SiC)
- Smart power switches
- Solid state relays and isolators
- Wireless charging ICs
- Overview
- Antenna cross switches
- Antenna tuners
- Bias and control
- Coupler
- Driver amplifiers
- Rad hard microwave and RF
- Low noise amplifiers (LNAs)
- RF diode
- RF switches
- RF transistors
- Wireless control receiver
- Overview
- Calypso® products
- CIPURSE™ products
- Contactless memories
- OPTIGA™ embedded security solutions
- SECORA™ security solutions
- Security controllers
- Smart card modules
- Smart solutions for government ID
- Overview
- ToF 3D image sensors
- Current sensors
- Gas sensors
- Inductive position sensors
- MEMS microphones
- Pressure sensors
- Radar sensors
- Magnetic position sensors
- Magnetic speed sensors
- Capacitive sensors
- Temperature sensors
- Battery sensors
- Digital X-ray
- Computed tomography
- Sensor interface ASICs
- Overview
- Bipolar transistors
- Diodes
- Small signal/small power MOSFET
- Overview
- Automotive transceivers
- Control communication
- Powerline communications
- Overview
- USB 2.0 peripheral controllers
- USB 3.2 peripheral controllers
- USB hub controllers
- USB PD high-voltage microcontrollers
- USB-C AC-DC and DC-DC charging solutions
- USB-C charging port controllers
- USB-C Power Delivery controllers
- Overview
- AIROC™ Automotive wireless
- AIROC™ Bluetooth® and multiprotocol
- AIROC™ connected MCU
- AIROC™ Wi-Fi + Bluetooth® combos
- AIROC™ Ultra-Wide Band Solutions
- Overview
- Commercial off-the-shelf (COTs) memory portfolio
- Defense memory portfolio
- High-reliability power conversion and management
- Overview
- Rad hard microwave and RF
- Radiation hardened power
- Space memory portfolio
- Overview
- Parallel NOR flash
- SEMPER™ NOR flash family
- SEMPER™ X1 LPDDR flash
- Serial NOR flash
- Overview
-
32-bit TriCore™ AURIX™ – TC2x
- Overview
- AURIX™ family – TC21xL
- AURIX™ family – TC21xSC (wireless charging)
- AURIX™ family – TC22xL
- AURIX™ family – TC23xL
- AURIX™ family – TC23xLA (ADAS)
- AURIX™ family – TC23xLX
- AURIX™ family – TC264DA (ADAS)
- AURIX™ family – TC26xD
- AURIX™ family – TC27xT
- AURIX™ family – TC297TA (ADAS)
- AURIX™ family – TC29xT
- AURIX™ family – TC29xTT (ADAS)
- AURIX™ family – TC29xTX
- AURIX™ TC2x emulation devices
-
32-bit TriCore™ AURIX™ – TC3x
- Overview
- AURIX™ family - TC32xLP
- AURIX™ family – TC33xDA
- AURIX™ family - TC33xLP
- AURIX™ family – TC35xTA (ADAS)
- AURIX™ family – TC36xDP
- AURIX™ family – TC37xTP
- AURIX™ family – TC37xTX
- AURIX™ family – TC38xQP
- AURIX™ family – TC39xXA (ADAS)
- AURIX™ family - TC39xXX/XP
- AURIX™ family – TC3Ex
- AURIX™ TC37xTE (emulation devices)
- AURIX™ TC39xXE (emulation devices)
- 32-bit TriCore™ AURIX™ – TC4x
- Overview
- PSOC™ 4 Microcontroller: Arm® Cortex®-M0/M0+
- PSOC™ 4 HV Arm® Cortex®-M0+
- PSOC™ 5 LP Arm® Cortex®-M3
- PSOC™ 6 Arm® Cortex®-M4/M0+
- PSOC™ Multitouch Touchscreen Controller
- PSOC™ Control C3 Arm® Cortex®-M33
- PSOC™ Automotive 4: Arm® Cortex®-M0/M0+
- PSOC™ Edge Arm® Cortex® M55/M33
- PSOC™ Control C1 Arm® Cortex®-M0
- Overview
- 32-bit TRAVEO™ T2G Arm® Cortex® for body
- 32-bit TRAVEO™ T2G Arm® Cortex® for cluster
- Overview
- 32-bit XMC1000 industrial microcontroller Arm® Cortex®-M0
- 32-bit XMC4000 industrial microcontroller Arm® Cortex®-M4
- XMC5000 Industrial Microcontroller Arm® Cortex®-M4F
- 32-bit XMC7000 Industrial Microcontroller Arm® Cortex®-M7
- Overview
- Legacy 32-bit MCU
- Legacy 8-bit/16-bit microcontroller
- Other legacy MCUs
- 32-bit FM Arm® Cortex® Microcontroller
- Sensing controllers
- Overview
- AC-DC integrated power stage - CoolSET™
- AC-DC PWM and PFC controller
- Overview
- Bridge rectifiers & AC switches
- CoolSiC™ Schottky diodes
- Diode bare dies
- Silicon diodes
- Thyristor / Diode Power Modules
- Thyristor soft starter modules
- Thyristor/diode discs
- Overview
- GaN bidirectional switches
- GaN smart
- GaN transistors (GaN HEMTs)
- GaN with integrated driver
- GaN bare dies
- Overview
- Automotive gate driver ICs
- Gate Driver ICs for GaN HEMTs
- Gate Driver ICs for SiC MOSFETs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Isolated Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate Driver ICs
- Overview
- Automotive MOSFET: 30 V to 800 V
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- Silicon Carbide Bidirectional Switches
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators
- Power management ICs (PMIC)
- Automotive switching regulators
- System Basis Chips (SBC)
- Overview
- High-side switches
- Low-side switches
- Multichannel SPI Switches & Controller
- Automotive eFuses
- Overview
- Radar sensors for automotive
- Radar sensors for IoT
- Overview
- EZ-USB™ CX3 MIPI CSI2 to USB 3.0 camera controller
- EZ-USB™ FX10 & FX5N USB 10Gbps peripheral controller
- EZ-USB™ FX20 USB 20 Gbps peripheral controller
- EZ-USB™ FX3 USB 5 Gbps peripheral controller
- EZ-USB™ FX3S USB 5 Gbps peripheral controller with storage interface
- EZ-USB™ FX5 USB 5 Gbps peripheral controller
- EZ-USB™ SD3 USB 5 Gbps storage controller
- EZ-USB™ SX3 FIFO to USB 5 Gbps peripheral controller
- Overview
- EZ-PD™ PMG1-B1 Battery Charge Controller with USB-C PD MCU
- EZ-PD™ PMG1-S0 high-voltage MCU with USB-C and PD
- EZ-PD™ PMG1-S1 high-voltage MCU with USB-C and PD
- EZ-PD™ PMG1-S2 high-voltage MCU with USB PD
- EZ-PD™ PMG1-S3 high-voltage MCU with USB-C & PD
- EZ-PD™ PMG1-B2 Battery Charge Controller with USB-C PD MCU
- Overview
- EZ-PD™ CCG3 USB type-C port controller PD
- EZ-PD™ CCG3PA USB-C and PD
- EZ-PD™ CCG3PA-NFET USB-C PD controller
- EZ-PD™ CCG7x consumer USB-C Power Delivery & DC-DC controller
- EZ-PD™ PAG1: power adapter generation 1
- EZ-PD™ PAG2: Power Adapter Generation 2
- EZ-PD™ PAG2-PD USB-C PD Controller
- Overview
- EZ-PD™ ACG1F one-port USB-C controller
- EZ-PD™ CCG2 USB Type-C port controller
- EZ-PD™ CCG3PA Automotive USB-C and Power Delivery controller
- EZ-PD™ CCG4 two-port USB-C and PD
- EZ-PD™ CCG5 dual-port and CCG5C single-port USB-C PD controllers
- EZ-PD™ CCG6 one-port USB-C & PD controller
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- EZ-PD™ CCG6DF dual-port and CCG6SF single-port USB-C PD controllers
- EZ-PD™ CCG7D Automotive dual-port USB-C PD + DC-DC controller
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
- EZ-PD™ CCG8 dual-single-port USB-C PD
- EZ-PD™ CMG1 USB-C EMCA controller
- EZ-PD™ CMG2 USB-C EMCA controller with EPR
Browse by core architecture
Browse by key technologies
Browse by design resources & partners
- LATEST IN
- Aerospace and defense
- AI and data center
- Automotive
- Communications
- Consumer electronics
- Industrial
- Security solutions
- Smart home and building
- Solutions
- Overview
- Defense applications
- Space applications
- Overview
- Data center power solutions
- Edge computing
- Machine Learning Edge AI
- Overview
- ADAS & autonomous driving
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
- Chassis control & safety
- Electric vehicle drivetrain system
- EV thermal management system
- In-vehicle infotainment & HMI
- Light electric vehicle solutions
- Overview
- Satellite communications
- Telecommunications infrastructure
- Overview
- AR and smart glasses
- Complete system solutions for smart TVs
- Consumer Wearables
- Drones
- Home appliances
- Mobile device and smartphone solutions
- Photovoltaic
- Power adapters and chargers
- Semiconductor solutions for home entertainment applications
- Smart conference systems
- Overview
- Asset Tracking
- Battery energy storage (BESS)
- Battery formation and testing
- Digital health
- Electric forklifts
- EV charging
- High voltage solid-state power distribution
- Hydrogen electrolysis
- Industrial & Medical SMPS
- Industrial automation
- Industrial motor drives and controls
- Industrial robots
- LED lighting system design
- Light electric vehicle solutions
- Photovoltaic
- Power adapters and chargers
- Power tools
- Power transmission and distribution
- Robotics
- Traction
- Uninterruptible power supplies (UPS)
- Wind power
- Overview
- Access control and ticketing
- Device authentication and brand protection
- Embedded security for the Internet of Things (IoT)
- eSIM applications
- Government identification
- Mobile security
- Payment solutions
- Overview
- Domestic robots
- Heating ventilation and air conditioning (HVAC)
- Home and building automation
- PC accessories
- Semiconductor solutions for home entertainment applications
- Overview
- Battery management systems (BMS)
- Connectivity
- Human Machine Interface
- Machine Learning Edge AI
- Motor control
- Power conversion
- Security
- Sensor solutions
- System diagnostics and analytics
- Overview
- Data center power distribution
- FPGAs in datacenter applications
- Power system reliability modeling
-
Server rack power management
- Overview
- AI accelerator cards
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
- Intermediate Bus Converter (IBC)
- Network switches for AI data centers and server racks
- Server battery backup units (BBU)
- Server power path protection
- Server power supply units (PSU)
- SmartNIC cards
- Overview
- Automotive animated LED lighting system
- Automotive LED front single light functions
- Automotive LED rear single light functions
- Full LED headlight system - multi-channel LED driver
- LED driver solutions for electric two- and three-wheelers
- LED pixel light controller - supply & communication
- Static interior ambient LED light
- Overview
- Active suspension control
- Automotive braking solutions
- Automotive steering solutions
- Chassis domain control
- Overview
-
Automotive battery management system
- Overview
- Automotive battery cell monitoring & balancing
- Automotive battery control unit (BCU)
- Automotive battery isolated communication
- Automotive battery management system (BMS) - 12 V to 24 V
- Automotive battery management system (BMS) - 48 V
- Automotive battery management system (BMS) - high-voltage
- Automotive battery pack monitoring
- Automotive battery passport & event logging
- Automotive battery protection & disconnection
- Automotive current sensing & coulomb counting
- BMS (electric two- & three-wheelers)
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- EV charging
- EV traction inverter
- FCEV powertrain solutions
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- Overview
- Audio amplifier solutions
- Complete system solutions for smart TVs
- Distribution audio amplifier unit solutions
- Home theater installation speaker system solutions
- Party speaker solutions
- PoE audio amplifier unit solutions
- Portable speaker solutions
- Powered active speaker systems
- Remote control
- Smart speaker designs
- Soundbar solutions
- Overview
- Disposable healthcare equipment
- Durable healthcare equipment
- Healthcare wearables
- Overview
- Data center power solutions
- Digital input/output (I/O) modules
- DIN rail power supply solutions
- Home and building automation
- Industrial HMI Monitors and Panels
- Industrial motor drives and controls
- Industrial PC
- Industrial robots
- Machine vision
- Mobile robots (AGV, AMR)
- Programmable logic controller (PLC)
- Solid-state circuit breaker (SSCB)
- Uninterruptible power supplies (UPS)
- Overview
- Automotive battery management system
- Industrial and consumer BMS
- Overview
- AC-DC power conversion
- DC-DC power conversion
- Overview
- Power supply health monitoring
- LATEST IN
- Digital documentation
- Boards & Kits
- Finder & selection tools
- Platforms
- Services
- Simulation & Modeling
- Software
- Tools
- Partners
- Infineon for Makers
- University Alliance Program
- Overview
- Bipolar Discs Finder
- Bipolar Module Finder
- Connected Secure Systems Finder
- Diode Rectifier Finder
- ESD Protection Finder
- Evaluation Board Finder
- Gate Driver Finder
- IGBT Discrete Finder
- IGBT Module Finder
- IPM Finder
- Microcontroller Finder
- MOSFET Finder
- PMIC Finder
- Product Finder
- PSOC™ and FMx MCU Board & Kit Finder
- Radar Finder
- Reference Design Finder
- Simulation Model Finder
- Smart Power Switch Finder
- Transceiver Finder
- Voltage Regulator Finder
- Wireless Connectivity Board & Kit Finder
- Infineon Gate Driver Recommendation Tool
- Overview
- AIROC™ software & tools
- AURIX™ software & tools
- DRIVECORE™ for automotive software development
- iMOTION™ software & tools
- Infineon Smart Power Switches & Gate Driver Tool Suite
- MOTIX™ software & tools
- OPTIGA™ software & tools
- PSOC™ software & tools
- TRAVEO™ software & tools
- XENSIV™ software & tools
- XMC™ software & tools
- Overview
- HiRel Fit Rate Tool
- Infineon Designer
- Interactive product sheet
- IPOSIM Online Power Simulation Platform
- InfineonSpice Offline Simulation Tool
- OPTIREG™ automotive power supply ICs Simulation Tool (PLECS)
- Power MOSFET Simulation Models
- PowerEsim Switch Mode Power Supply Design Tool
- Solution Finder
- XENSIV™ Magnetic Sensor Simulation Tool
- Overview
- Configuration
- Hardware Development
- Programming & Testing
- SDK
- Tools Archive
- Utilities
- Overview
- AURIX™ certifications
- AURIX™ development tools
-
AURIX™ Embedded Software
- Overview
- AURIX™ Applications software
- AURIX™ Artificial Intelligence
- AURIX™ Gateway
- AURIX™ iLLD Drivers
- Infineon safety
- AURIX™ Security
- AURIX™ TC3xx Motor Control Application Kit
- AURIX™ TC4x SW application architecture
- Infineon AUTOSAR
- Communication and Connectivity
- Middleware
- Non AUTOSAR OS/RTOS
- OTA
- AURIX™ Microcontroller Kits
- Overview
- TRAVEO™ Development Tools
- TRAVEO™ Embedded Software
- Overview
- XENSIV™ Development Tools
- XENSIV™ Embedded Software
- XENSIV™ evaluation boards
- Overview
- CAPSENSE™ Controllers Code Examples
- Memories for Embedded Systems Code Examples
- PSOC™ 1 Code Examples for PSOC™ Designer
- PSOC™ 3 Code Examples for PSOC™ Creator
- PSOC™ 3/4/5 Code Examples
- PSOC™ 4 Code Examples for PSOC™ Creator
- PSOC™ 6 Code Examples for PSOC™ Creator
- PSOC™ 63 Code Examples
- USB Controllers Code Examples
- Overview
- AIROC™ Wi-Fi & Bluetooth EZ-Serial Module Firmware Platform
- AIROC™ Wi-Fi & Bluetooth Linux and Android Drivers
- emWin Graphics Library and GUI for PSOC™
- Infineon Complex Device Driver for Battery Management Systems
- Memory Solutions Hub
- PSOC™ 6 Peripheral Driver Library (PDL) for PSOC™ Creator
- USB Controllers EZ-USB™ GX3 Software and Drivers
- Overview
- CAPSENSE™ Controllers Configuration Tools EZ-Click
- DC-DC Integrated POL Voltage Regulators Configuration Tool – PowIRCenter
- EZ-USB™ SX3 Configuration Utility
- FM+ Configuration Tools
- FMx Configuration Tools
- Tranceiver IC Configuration Tool
- USB EZ-PD™ Configuration Utility
- USB EZ-PD™ Dock Configuration Utility
- USB EZ-USB™ HX3C Blaster Plus Configuration Utility
- USB UART Config Utility
- XENSIV™ Tire Pressure Sensor Programming
- Overview
- EZ-PD™ CCGx Dock Software Development Kit
-
FMx Softune IDE
- Overview
- RealOS™ Real-Time Operating System
- Softune IDE Language tools
- Softune Workbench
- Tool Lineup for F2MC-16 Family SOFTUNE V3
- Tool Lineup for F2MC-8FX Family SOFTUNE V3
- Tool Lineup for FR Family SOFTUNE V6
- Virtual Starter Kit
- Windows 10 operation of released SOFTUNE product
- Windows 7 operation of released SOFTUNE product
- Windows 8 operation of released SOFTUNE product
- Infineon GUI Designer
- ModusToolbox™ Software
- PSOC™ Creator Software
- Radar Development Kit
- RUST
- USB Controllers SDK
- Wireless Connectivity Bluetooth Mesh Helper Applications
- XMC™ DAVE™ Software
- Overview
- AIROC™ Bluetooth® Connect App Archive
- Cypress™ Programmer Archive
- EZ-PD™ CCGx Power Software Development Kit Archive
- ModusToolbox™ Software Archive
- PSOC™ Creator Archive
- PSOC™ Designer Archive
- PSOC™ Programmer Archive
- USB EZ-PD™ Configuration Utility Archives
- USB EZ-PD™ Host SDK Archives
- USB EZ-USB™ FX3 Archive
- USB EZ-USB™ HX3PD Configuration Utility Archive
- WICED™ Smart SDK Archive
- WICED™ Studio Archive
- Overview
- Infineon Developer Center Launcher
- Infineon Register Viewer
- Pin and Code Wizard
- Timing Solutions
- Wireless Connectivity
- LATEST IN
- Support
- Training
- Developer Community
- News
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Overview
MOTIX™ MCU | motor control SoCs/SiPs based on Arm® Cortex® M with integrated 3-phase bridge driver and power supply; most devices additionally offer LIN or CAN FD communication. Fully integrated variants also include OptiMOS™ MOSFETs, combining all key components to drive a motor. This enables ultra compact, efficient BLDC motor drives for automotive, industrial, and consumer applications.
Key Features
- Arm® Cortex®-M
- Up to 60 MHz frequency
- Up to 256 kB flash
- 3-phase bridge driver IC
- Integrated LIN or CAN (FD) transceiver
- MOSFETs integrated, TLE9954QSW/TLE993x
- Temperature range Tj up to 175°C
- PWM capability & FOC capability
- ASIL B variants (TLE989x/TLE99xx)
- Security features (TLE989x and TLE99xx)
- Adaptive MOSFET control (TLE989x)
- Premium design-in support
Applications
Compare families
Products
About
The automotive qualified MOTIX™ MCU | motor control SoCs/SiPs for brushless DC (BLDC) motor control offers scalability in terms of flash memory sizes and MCU system clock frequency supporting a wide range of motor control algorithms, either sensor-based or sensor-less.
System-on-chip (SoC) based on Arm® Cortex® M with 3-phase bridge driver:
(Flash memory 36 kB – 256 kB / frequency 24 MHz – 60 MHz)
- TLE987x: M3, LIN
- TLE989x: M3, CAN (FD), variants with ASIL B rated safety
- TLE995x: M23 LIN, ASIL B rated safety and Arm® TrustZone®
- TLE997x: M33, LIN, ASIL B rated safety and Arm® TrustZone®
Fully integrated MOTIX™ motor control SoCs/SiPs based on Arm® Cortex-M with 3-phase bridge driver and MOSFETs
(Flash memory 72 kB and frequency 40 MHz)
- TLE993x system-on-chip (SoC): M23, LIN
- TLE9954QSW40-33 system-in-package (SiP): M23, LIN
Synergies for BLDC and BDC motor control
MOTIX™ MCU families for BLDC motor control use the same MCU and peripherals as MOTIX™ MCU products with integrated H-bridge driver for BDC motor control:
- TLE987x – TLE986x
- TLE989x - TLE988x
- TLE995x - TLE994x
- TLE997x – TLE996x
Infineon's MOTIX™ motor control SiP (system-in-package) solutions IMD700A and IMD701A are optimized for industrial use cases.
The automotive qualified (AEC-Q100, Grade 1 and Grade 0) MOTIX™ motor control SoC/SiP solutions for BLDC motors are ideal for Thermal management applications including water and oil pumps as well as cooling fans and HVAC blowers. Explore our reference designs for a 150 W coolant pump, a 100 W /150 W water pump or the engine cooling fan using different types of MOTIX™ motor control SoC/SiP solutions for brushless DC motor control.
Passenger comfort features, such as power seats, create further design challenges like noise reduction, limited space availability, and functional safety requirements that can be solved with MOTIX™ TLE988xx and TLE99xx motor control SoC/SiP solutions for BLDC motor control. Take a look at our comfort reference design using the new MOTIX™ TLE9954QSW40-33 system-in-package (SiP) integrating now as well the power stage (OptiMOS™ MOSFETs) combining all components required to drive a motor in one package.
Functional safety
MOTIX™ motor control SoCs/SiPs offer support for applications up to ASIL B, with ISO 26262-compliant products but also QM devices are used in a variety of motor control applications that require functional safety. More about functional safety
Designed for maximum flexibility and high performance, Infineon’s MOTIX™ motor control SiP (system-in-package) solutions IMD700A and IMD701A have an operating supply voltage between 5.5 V to 60 V. This makes it the ideal solution for BLDC motor power tools that require fast and efficient charging solutions. Additionally, cordless power tools with higher battery supply voltages such as cordless drills with 24 V BLDC motors can be used for both space- and cost-optimized designs. Light electric vehicles such as e-bikes, e-scooters, and low-speed electric cars that use Infineon’s BLDC motor controllers with 24 V, 36 V, or 48 V battery capabilities exhibit increased battery life, longer operating range, and reduced charging times.
MOTIX™ MCU customers gain from comprehensive design support that helps reduce development workload and accelerate time-to-market.
- MOTIX™ MCU Software Development Kits incl. MCU peripheral driver, boot/startup and example code and Infineon Device Configurator support
- Advanced FOC motor control demo SW and evaluation tools
- MOTEON end-to-end engineering solution provider and reseller of MOTIX™ MCU SW for productive use
- Plenty of tools for configuration, simulation & modeling, etc.
- Design files, simulation models
- Reference designs
- Evaluation boards
- Training videos (online courses)
- Extensive documentation
- Worldwide partner network for engineering services and software support
- Comprehensive support infrastructure
Connect. Collaborate. Create. Join the MOTIX™ Community
Advanced FOC Motor Control
Achieve exceptional motor control solutions tailored for automotive applications like pumps and fans. Our FOC (Field-Oriented Control) motor control library is equipped with advanced drive algorithms, such as CWA closed-loop start, wind-milling, and field weakening, to enhance efficiency and functionality.
Free Evaluation and Intuitive Tools
Our MOTIX™ Solution Designer offers various FOC motor control examples build from the library and supports in SW parametrization, runtime evaluation, tracing, and tuning.
Automotive-Grade Quality with Licensing Options
Benefit from Automotive SPICE-qualified motor control software available for licensing from MOTEON. Developed with industry-leading quality standards, this software guarantees reliability and compliance for productive automotive use.
Block Commutation Solutions
For engineers seeking block commutation motor control, take advantage of solutions built around TLE995x and TLE993x devices supporting both 6-step and 12-step configurations with Back Electromotive Force (BEMF) zero-crossing detection. As with our FOC library, free evaluation versions are available through the Infineon Developer Center (IDC).
Infineon delivers robust, rigorously tested components engineered to last and perform in any condition. Driven by continuous innovation and agile, efficient manufacturing, we ship high-quality solutions fast to keep you ahead of the competition.
Product availability you can count on.
The automotive qualified MOTIX™ MCU | motor control SoCs/SiPs for brushless DC (BLDC) motor control offers scalability in terms of flash memory sizes and MCU system clock frequency supporting a wide range of motor control algorithms, either sensor-based or sensor-less.
System-on-chip (SoC) based on Arm® Cortex® M with 3-phase bridge driver:
(Flash memory 36 kB – 256 kB / frequency 24 MHz – 60 MHz)
- TLE987x: M3, LIN
- TLE989x: M3, CAN (FD), variants with ASIL B rated safety
- TLE995x: M23 LIN, ASIL B rated safety and Arm® TrustZone®
- TLE997x: M33, LIN, ASIL B rated safety and Arm® TrustZone®
Fully integrated MOTIX™ motor control SoCs/SiPs based on Arm® Cortex-M with 3-phase bridge driver and MOSFETs
(Flash memory 72 kB and frequency 40 MHz)
- TLE993x system-on-chip (SoC): M23, LIN
- TLE9954QSW40-33 system-in-package (SiP): M23, LIN
Synergies for BLDC and BDC motor control
MOTIX™ MCU families for BLDC motor control use the same MCU and peripherals as MOTIX™ MCU products with integrated H-bridge driver for BDC motor control:
- TLE987x – TLE986x
- TLE989x - TLE988x
- TLE995x - TLE994x
- TLE997x – TLE996x
Infineon's MOTIX™ motor control SiP (system-in-package) solutions IMD700A and IMD701A are optimized for industrial use cases.
The automotive qualified (AEC-Q100, Grade 1 and Grade 0) MOTIX™ motor control SoC/SiP solutions for BLDC motors are ideal for Thermal management applications including water and oil pumps as well as cooling fans and HVAC blowers. Explore our reference designs for a 150 W coolant pump, a 100 W /150 W water pump or the engine cooling fan using different types of MOTIX™ motor control SoC/SiP solutions for brushless DC motor control.
Passenger comfort features, such as power seats, create further design challenges like noise reduction, limited space availability, and functional safety requirements that can be solved with MOTIX™ TLE988xx and TLE99xx motor control SoC/SiP solutions for BLDC motor control. Take a look at our comfort reference design using the new MOTIX™ TLE9954QSW40-33 system-in-package (SiP) integrating now as well the power stage (OptiMOS™ MOSFETs) combining all components required to drive a motor in one package.
Functional safety
MOTIX™ motor control SoCs/SiPs offer support for applications up to ASIL B, with ISO 26262-compliant products but also QM devices are used in a variety of motor control applications that require functional safety. More about functional safety
Designed for maximum flexibility and high performance, Infineon’s MOTIX™ motor control SiP (system-in-package) solutions IMD700A and IMD701A have an operating supply voltage between 5.5 V to 60 V. This makes it the ideal solution for BLDC motor power tools that require fast and efficient charging solutions. Additionally, cordless power tools with higher battery supply voltages such as cordless drills with 24 V BLDC motors can be used for both space- and cost-optimized designs. Light electric vehicles such as e-bikes, e-scooters, and low-speed electric cars that use Infineon’s BLDC motor controllers with 24 V, 36 V, or 48 V battery capabilities exhibit increased battery life, longer operating range, and reduced charging times.
MOTIX™ MCU customers gain from comprehensive design support that helps reduce development workload and accelerate time-to-market.
- MOTIX™ MCU Software Development Kits incl. MCU peripheral driver, boot/startup and example code and Infineon Device Configurator support
- Advanced FOC motor control demo SW and evaluation tools
- MOTEON end-to-end engineering solution provider and reseller of MOTIX™ MCU SW for productive use
- Plenty of tools for configuration, simulation & modeling, etc.
- Design files, simulation models
- Reference designs
- Evaluation boards
- Training videos (online courses)
- Extensive documentation
- Worldwide partner network for engineering services and software support
- Comprehensive support infrastructure
Connect. Collaborate. Create. Join the MOTIX™ Community
Advanced FOC Motor Control
Achieve exceptional motor control solutions tailored for automotive applications like pumps and fans. Our FOC (Field-Oriented Control) motor control library is equipped with advanced drive algorithms, such as CWA closed-loop start, wind-milling, and field weakening, to enhance efficiency and functionality.
Free Evaluation and Intuitive Tools
Our MOTIX™ Solution Designer offers various FOC motor control examples build from the library and supports in SW parametrization, runtime evaluation, tracing, and tuning.
Automotive-Grade Quality with Licensing Options
Benefit from Automotive SPICE-qualified motor control software available for licensing from MOTEON. Developed with industry-leading quality standards, this software guarantees reliability and compliance for productive automotive use.
Block Commutation Solutions
For engineers seeking block commutation motor control, take advantage of solutions built around TLE995x and TLE993x devices supporting both 6-step and 12-step configurations with Back Electromotive Force (BEMF) zero-crossing detection. As with our FOC library, free evaluation versions are available through the Infineon Developer Center (IDC).
Infineon delivers robust, rigorously tested components engineered to last and perform in any condition. Driven by continuous innovation and agile, efficient manufacturing, we ship high-quality solutions fast to keep you ahead of the competition.
Product availability you can count on.
Share in WeChat
Scan the QR code with your WeChat App to share this page.