90CLQ100
Active and preferred

90CLQ100

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

90CLQ100
90CLQ100

Product details

  • Configuration
    Common Cathode
  • IF(AV) max
    90 A
  • IRM max
    0.02 mA
  • Language
    SPICE
  • Package
    SMD-1
  • Product Category
    HiRel Schottky Diodes
  • RthJC max
    0.63 °C/W
  • VFM (40A @125°C) max
    0.81 V
  • VFM (40A @25°C) max
    0.98 V
  • Voltage Class
    100 V
  • VR max
    100 V
OPN
90CLQ100EPSA1
Product Status active and preferred
Infineon Package
Package Name SMD-1 standard
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name SMD-1 standard
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
IR HiRel's 90CLQ100 is a 90A 100V common cathode configuration Schottky diode in a SMD-1 package. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, these diodes are reliable for space applications and other harsh environments.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }