IRHML597160
Active and preferred

IRHML597160

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHML597160
IRHML597160

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R5
  • ID (@100°C) max
    -28.5 A
  • ID (@25°C) max
    -45 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    TO-254AA Tabless SMD
  • Polarity
    P
  • QG
    170 nC
  • QPL Part Number
    2N7550D1
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    50 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -100 V
  • VF max
    -5 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHML597160 is a R5, rad hard, -100V, -45A, single, P-channel MOSFET in a TO-254AA Tabless SMD package. This MOSFET has electrical performance up to 100krad(Si) TID and is ideal for switching applications like DC-DC converters and motor controllers, with low RDS(on) and low gate charge. With MOSFET advantages like fast switching and temperature stability, it's reliable for space applications.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }