IRHLNA797064
Active and preferred

IRHLNA797064

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHLNA797064
IRHLNA797064

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3B
  • Generation
    R7
  • ID (@100°C) max
    -56 A
  • ID (@25°C) max
    -56 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-2
  • Polarity
    P
  • Product Category
    Rad hard MOSFETS
  • QG
    130 nC
  • QPL Part Number
    2N7622U2
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    15 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -60 V
  • VF max
    -5 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHLNA797064 is a R7, rad hard, -60V, -56A, single, P-channel MOSFET in a SMD-2 package. The device maintains single event gate rupture and single event burnout immunity while interfacing with most logic gates, micro-controllers, and devices that operate from a 3.3-5V source. Its rad hard design and electrical performance up to 100krad(Si) TID make it a reliable choice for space applications.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }