IRHE9130
Active and preferred

IRHE9130

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHE9130
IRHE9130

Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 1B
  • Generation
    R4
  • ID (@100°C) max
    -4.1 A
  • ID (@25°C) max
    -6.5 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    18-pin LCC
  • Polarity
    P
  • Product Category
    Rad hard MOSFETS
  • QG
    45 nC
  • QPL Part Number
    2N7389U
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    300 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -100 V
  • VF max
    -3 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHE9130 is a R4, rad hard, -100V, -6.5A, single, P-channel MOSFET in an 18-pin LCC package. Its rad hard design and electrical performance up to 100krad(Si) TID make it a reliable choice for space applications. In addition to its low gate charge, which reduces power loss in switching applications, it retains the advantages of MOSFETs such as voltage control and fast switching.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }