IRHNS67264
Active and preferred

IRHNS67264

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNS67264
IRHNS67264

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R6
  • ID (@100°C) max
    31.5 A
  • ID (@25°C) max
    50 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SupIR-SMD
  • Polarity
    N
  • QG
    220 nC
  • QPL Part Number
    2N7585U2A
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    40 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    250 V
  • VF max
    1.2 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHNS67264 R6 N-channel MOSFET is a rad hard, 250V, 50A device with electrical performance up to 100krad(Si) TID. With low RDS(on) and low gate charge, it's perfect for switching applications such as DC-DC converters and motor controllers. This COTS device comes in a SupIR-SMD package. Voltage control, fast switching, and temperature stability make it an excellent choice for space applications.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }