IRHNMC9A7120
not for new design

IRHNMC9A7120

This part is active, but not recommended for new design. A new footprint compatible package version will be released soon.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNMC9A7120
IRHNMC9A7120

Product details

  • Configuration
    Discrete
  • Die Size
    1.7
  • ESD Class
    Class 1C
  • Generation
    R9
  • ID (@100°C) max
    14 A
  • ID (@25°C) max
    23 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-0.2C
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    23 nC
  • QPL Part Number
    2N7651U8C
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    55 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    100 V
  • VF max
    1.2 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHNMC9A7120 is a rad hard R9 N-channel MOSFET in a SMD-0.2C package. With a voltage rating of 100V and 23A current handling capabilities, this COTS MOSFET has electrical performance up to 100krad(Si) TID. Its low RDS(on) and fast switching times make it ideal for DC-DC converters and motor drives in space applications. IRHNMC9A7120 delivers superior SEE immunity with LET characterization up to 90 MeV·cm2/mg.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }